Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
$1.8483 - $3.4048 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
$2.0927 - $2.3188 | 73 In stock |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
$1.387 - $2.555 | 24 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
$1.6522 - $3.0434 | Request the lead time here |
M12
|
Rigid
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
$1.7745 - $3.2689 | Request the lead time here |
M12
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
$1.2053 - $4.6055 | 733 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
$1.704 - $3.1391 | 19 In stock |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
$1.4889 - $2.7428 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
$1.3258 - $2.4423 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
$1.704 - $3.1391 | Request the lead time here |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
466144 | $1.6522 - $3.0434 | 16 In stock |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
|
$1.7541 - $3.2314 | 17 In stock |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
$1.9377 - $3.5695 | 6 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
$1.4277 - $2.6302 | 10 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
||
$1.7717 - $6.7697 | 20 In stock |
M8
|
Rigid
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
||
$2.1417 - $3.9452 | Request the lead time here |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
$1.2909 - $1.4303 | Request the lead time here |
M10
|
Rigid
|
1.969 in
50.0 mm
|
2.283 in
58.0 mm
|
||
$0.7319 - $1.3481 | 8 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
466122 | $0.9828 - $3.7551 | 3000 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
$1.5576 - $2.8692 | 11 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue