Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.8483 - $3.4048 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $2.0927 - $2.3188 | 73 In stock |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
| $1.704 - $3.1391 | 19 In stock |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
| $1.387 - $2.555 | 24 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.704 - $3.1391 | Request the lead time here |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $1.6522 - $3.0434 | Request the lead time here |
M12
|
Rigid
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| 466144 | $1.6522 - $3.0434 | 16 In stock |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
|
| $1.7541 - $3.2314 | 17 In stock |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $1.5909 - $2.9307 | 7 In stock |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $2.7536 - $5.0724 | 19 In stock |
M12
|
Rigid
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
| $2.1417 - $3.9452 | Request the lead time here |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $1.2061 - $1.3364 | 216 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $1.9989 - $3.6822 | 100 In stock |
M12
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| $0.7319 - $1.3481 | 8 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.7717 - $6.7697 | 20 In stock |
M8
|
Rigid
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
||
| $1.9377 - $3.5695 | 6 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3258 - $2.4423 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $1.4277 - $2.6302 | 19 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| $1.1626 - $2.1417 | 10 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
| $1.5909 - $2.9307 | Request the lead time here |
M12
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm