Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.7745 - $3.2689 | Request the lead time here |
M12
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
| $1.2442 - $2.292 | 18 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
| $1.6206 - $2.9854 | 392 In stock |
M8
|
Rigid
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||
| $1.5576 - $2.8692 | 11 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| $1.4889 - $2.7428 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $1.2053 - $4.6055 | 733 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| $2.3661 - $4.3586 | 28 In stock |
M10
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| $0.7319 - $1.3481 | 8 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.6206 - $2.9854 | 18 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| $1.9581 - $3.607 | Request the lead time here |
M12
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| $0.9382 - $1.7283 | Request the lead time here |
M6
|
Rigid
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| $1.9915 - $3.6685 | 17 In stock |
M8
|
Rigid
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
| $2.2845 - $4.2082 | 60 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $2.1582 - $3.9757 | Request the lead time here |
M8
|
Rigid
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
| $1.4964 - $2.7564 | 10 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
0.984 in
25.0 mm
|
||
| $1.8153 - $3.3441 | 219 In stock |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
| $1.7717 - $6.7697 | 20 In stock |
M8
|
Rigid
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
||
| $1.9377 - $3.5695 | 6 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3258 - $2.4423 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $1.7653 - $3.2518 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue