Menu Search

Adjustable Linear Ball Bushings

In production

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability l2 d1 tol. h6 d2 tol. h6 l3 l1 d3 w1 View
$28.1636 - $31.2061 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
$27.553 - $30.5296 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$78.2321 - $86.6837 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$97.313 - $107.8261 Request the lead time here
13.5
6.0
12.0
1.10
19.0
11.5
1.0
$73.1184 - $81.0176 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
$60.3723 - $66.8944 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
$76.8582 - $85.1615 Request the lead time here
52.1
30.0
47.0
1.85
68.0
44.5
2.0
$76.8582 - $85.1615 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
$117.7679 - $130.4908 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
$83.1932 - $92.1807 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
$103.0373 - $114.1689 Request the lead time here
22.0
10.0
19.0
1.30
29.0
18.0
1.0
$126.5452 - $140.2163 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
$60.8302 - $67.4019 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
$47.6261 - $52.7714 Request the lead time here
31.5
20.0
32.0
1.60
45.0
30.3
2.0
$30.8349 - $34.166 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
$175.6979 - $194.6791 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
$105.3271 - $116.706 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
$26.408 - $29.261 Request the lead time here
14.5
5.0
12.0
1.10
2.0
11.5
1.0
$26.408 - $29.261 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
$84.2617 - $93.3648 Request the lead time here
24.9
16.0
26.0
1.30
36.0
24.9
1.5
  • of 2
Adjustable Linear Ball Bushing - 10.0; 19.0; 29.0; Steel

20157272

Price Range
$31.2061 - $28.1636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Steel

20157241

Price Range
$30.5296 - $27.553

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Stainless Steel

20157302

Price Range
$86.6837 - $78.2321

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 6.0; 12.0; 19.0; Stainless Steel

20157432

Price Range
$107.8261 - $97.313

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3
    11.5
  • l2
    13.5
Adjustable Linear Ball Bushing - 12.0; 22.0; 32.0; Stainless Steel

20155407

Price Range
$81.0176 - $73.1184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing - 25.0; 40.0; 58.0; Steel

20155711

Price Range
$66.8944 - $60.3723

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing - 30.0; 47.0; 68.0; Steel

20155773

Price Range
$85.1615 - $76.8582

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3
    44.5
  • l2
    52.1
Adjustable Linear Ball Bushing - 8.0; 16.0; 25.0; Stainless Steel

20156008

Price Range
$85.1615 - $76.8582

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing - 25.0; 40.0; 58.0; Stainless Steel

20155698

Price Range
$130.4908 - $117.7679

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing - 10.0; 19.0; 29.0; Stainless Steel

20157319

Price Range
$92.1807 - $83.1932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing - 10.0; 19.0; 29.0; Stainless Steel

20157449

Price Range
$114.1689 - $103.0373

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3
    18.0
  • l2
    22.0
Adjustable Linear Ball Bushing - 20.0; 32.0; 45.0; Stainless Steel

20155605

Price Range
$140.2163 - $126.5452

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing - 8.0; 16.0; 25.0; Stainless Steel

20155995

Price Range
$67.4019 - $60.8302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing - 20.0; 32.0; 45.0; Steel

20155612

Price Range
$52.7714 - $47.6261

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3
    30.3
  • l2
    31.5
Adjustable Linear Ball Bushing - 12.0; 22.0; 32.0; Steel

20155421

Price Range
$34.166 - $30.8349

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing - 25.0; 40.0; 58.0; Stainless Steel

20155704

Price Range
$194.6791 - $175.6979

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing - 16.0; 26.0; 36.0; Stainless Steel

20155513

Price Range
$116.706 - $105.3271

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9
Adjustable Linear Ball Bushing - 5.0; 12.0; 2.0; Steel

20155919

Price Range
$29.261 - $26.408

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    2.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing - 8.0; 16.0; 25.0; Steel

20156015

Price Range
$29.261 - $26.408

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing - 16.0; 26.0; 36.0; Stainless Steel

20155506

Price Range
$93.3648 - $84.2617

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3
    24.9
  • l2
    24.9