Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.
When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.
It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
$90.2913 - $100.0457 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
$84.2617 - $93.3648 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
$126.5452 - $140.2163 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
$47.6261 - $52.7714 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
$76.8582 - $85.1615 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
$212.1044 - $235.0188 | Request the lead time here |
101.7
|
60.0
|
90.0
|
3.15
|
125.0
|
86.0
|
3.0
|
||
$28.1636 - $31.2061 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
$73.1184 - $81.0176 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
$30.8349 - $34.166 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
$1.6791 - $1.8605 | Request the lead time here |
14.5
|
5.0
|
12.0
|
1.10
|
22.0
|
11.5
|
1.0
|
||
$117.7679 - $130.4908 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
$38.3909 - $42.5384 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
$97.313 - $107.8261 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
$76.8582 - $85.1615 | Request the lead time here |
52.1
|
30.0
|
47.0
|
1.85
|
68.0
|
44.5
|
2.0
|
||
$26.408 - $29.261 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
$105.3271 - $116.706 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
$175.6979 - $194.6791 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
$99.9081 - $110.7015 | Request the lead time here |
60.0
|
40.0
|
62.0
|
2.15
|
80.0
|
59.0
|
3.0
|
||
$103.0373 - $114.1689 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
$101.2819 - $112.2238 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue