Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.
When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.
It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
 Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $90.2913 - $100.0457 | Request the lead time here | 
 
22.9
 
 | 
 
12.0
 
 | 
 
22.0
 
 | 
 
1.30
 
 | 
 
32.0
 
 | 
 
21.0
 
 | 
 
1.5
 
 | 
||
| $84.2617 - $93.3648 | Request the lead time here | 
 
24.9
 
 | 
 
16.0
 
 | 
 
26.0
 
 | 
 
1.30
 
 | 
 
36.0
 
 | 
 
24.9
 
 | 
 
1.5
 
 | 
||
| $126.5452 - $140.2163 | Request the lead time here | 
 
31.5
 
 | 
 
20.0
 
 | 
 
32.0
 
 | 
 
1.60
 
 | 
 
45.0
 
 | 
 
30.3
 
 | 
 
2.0
 
 | 
||
| $47.6261 - $52.7714 | Request the lead time here | 
 
31.5
 
 | 
 
20.0
 
 | 
 
32.0
 
 | 
 
1.60
 
 | 
 
45.0
 
 | 
 
30.3
 
 | 
 
2.0
 
 | 
||
| $76.8582 - $85.1615 | Request the lead time here | 
 
16.5
 
 | 
 
8.0
 
 | 
 
16.0
 
 | 
 
1.10
 
 | 
 
25.0
 
 | 
 
15.2
 
 | 
 
1.0
 
 | 
||
| $212.1044 - $235.0188 | Request the lead time here | 
 
101.7
 
 | 
 
60.0
 
 | 
 
90.0
 
 | 
 
3.15
 
 | 
 
125.0
 
 | 
 
86.0
 
 | 
 
3.0
 
 | 
||
| $28.1636 - $31.2061 | Request the lead time here | 
 
22.0
 
 | 
 
10.0
 
 | 
 
19.0
 
 | 
 
1.30
 
 | 
 
29.0
 
 | 
 
18.0
 
 | 
 
1.0
 
 | 
||
| $73.1184 - $81.0176 | Request the lead time here | 
 
22.9
 
 | 
 
12.0
 
 | 
 
22.0
 
 | 
 
1.30
 
 | 
 
32.0
 
 | 
 
21.0
 
 | 
 
1.5
 
 | 
||
| $30.8349 - $34.166 | Request the lead time here | 
 
22.9
 
 | 
 
12.0
 
 | 
 
22.0
 
 | 
 
1.30
 
 | 
 
32.0
 
 | 
 
21.0
 
 | 
 
1.5
 
 | 
||
| $1.6791 - $1.8605 | Request the lead time here | 
 
14.5
 
 | 
 
5.0
 
 | 
 
12.0
 
 | 
 
1.10
 
 | 
 
22.0
 
 | 
 
11.5
 
 | 
 
1.0
 
 | 
||
| $117.7679 - $130.4908 | Request the lead time here | 
 
44.1
 
 | 
 
25.0
 
 | 
 
40.0
 
 | 
 
1.85
 
 | 
 
58.0
 
 | 
 
37.5
 
 | 
 
2.0
 
 | 
||
| $38.3909 - $42.5384 | Request the lead time here | 
 
24.9
 
 | 
 
16.0
 
 | 
 
26.0
 
 | 
 
1.30
 
 | 
 
36.0
 
 | 
 
24.9
 
 | 
 
1.5
 
 | 
||
| $97.313 - $107.8261 | Request the lead time here | 
 
13.5
 
 | 
 
6.0
 
 | 
 
12.0
 
 | 
 
1.10
 
 | 
 
19.0
 
 | 
 
11.5
 
 | 
 
1.0
 
 | 
||
| $76.8582 - $85.1615 | Request the lead time here | 
 
52.1
 
 | 
 
30.0
 
 | 
 
47.0
 
 | 
 
1.85
 
 | 
 
68.0
 
 | 
 
44.5
 
 | 
 
2.0
 
 | 
||
| $26.408 - $29.261 | Request the lead time here | 
 
16.5
 
 | 
 
8.0
 
 | 
 
16.0
 
 | 
 
1.10
 
 | 
 
25.0
 
 | 
 
15.2
 
 | 
 
1.0
 
 | 
||
| $105.3271 - $116.706 | Request the lead time here | 
 
24.9
 
 | 
 
16.0
 
 | 
 
26.0
 
 | 
 
1.30
 
 | 
 
36.0
 
 | 
 
24.9
 
 | 
 
1.5
 
 | 
||
| $175.6979 - $194.6791 | Request the lead time here | 
 
44.1
 
 | 
 
25.0
 
 | 
 
40.0
 
 | 
 
1.85
 
 | 
 
58.0
 
 | 
 
37.5
 
 | 
 
2.0
 
 | 
||
| $99.9081 - $110.7015 | Request the lead time here | 
 
60.0
 
 | 
 
40.0
 
 | 
 
62.0
 
 | 
 
2.15
 
 | 
 
80.0
 
 | 
 
59.0
 
 | 
 
3.0
 
 | 
||
| $103.0373 - $114.1689 | Request the lead time here | 
 
22.0
 
 | 
 
10.0
 
 | 
 
19.0
 
 | 
 
1.30
 
 | 
 
29.0
 
 | 
 
18.0
 
 | 
 
1.0
 
 | 
||
| $101.2819 - $112.2238 | Request the lead time here | 
 
31.5
 
 | 
 
20.0
 
 | 
 
32.0
 
 | 
 
1.60
 
 | 
 
45.0
 
 | 
 
30.3
 
 | 
 
2.0
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue