Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
$1.5515 - $1.6333 Request the lead time here
26.9 mm
38.1 mm
3.2 mm
Open/Closed
$1.3592 - $1.4307 Request the lead time here
23.8 mm
31.8 mm
3.2 mm
Open/Closed
$0.5598 - $1.0312 Request the lead time here
11.1 mm
15.9 mm
3.2 mm
Open/Closed
$1.4393 - $1.5151 Request the lead time here
25.4 mm
34.9 mm
3.2 mm
Open/Closed
$1.054 - $1.1094 98 In stock
20.6 mm
27.8 mm
3.2 mm
Open/Closed
$0.3177 - $0.3521 Request the lead time here
27.8 mm
20.6 mm
Universal
$0.4296 - $0.4759 Request the lead time here
20.6 mm
27.8 mm
Universal
$0.30 - $0.3158 3699 In stock
19.1 mm
25.4 mm
3.2 mm
Universal
$0.3576 - $0.3763 10296 In stock
25.4 mm
34.9 mm
3.2 mm
Universal
$0.2294 - $0.2415 15 In stock
12.7 mm
19.1 mm
3.2 mm
Universal
$0.1892 - $0.1991 23 In stock
7.9 mm
12.7 mm
3.2 mm
Universal
$0.2203 - $0.232 Request the lead time here
11.1 mm
15.9 mm
3.2 mm
Universal
$0.2808 - $0.2956 Request the lead time here
14.2 mm
22.2 mm
3.2 mm
Universal
$0.229 - $0.241 Request the lead time here
11.1 mm
15.9 mm
1.6 mm
Universal
$0.2198 - $0.2313 Request the lead time here
14.2 mm
22.2 mm
1.6 mm
Universal
$0.3785 - $0.3985 245 In stock
27 mm
38.1 mm
3.2 mm
Universal
$0.2616 - $0.2754 Request the lead time here
12.7 mm
19.1 mm
1.6 mm
Universal
All-Fit Bushings - Open/Closed - Open/Closed, 26.9 mm | 1.059 in ; 38.1 mm | 1.5 in ; 3.2 mm | 0.126 in

466895

Price Range
$1.6333 - $1.5515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
All-Fit Bushings - Open/Closed - Open/Closed, 23.8 mm | 0.937 in ; 31.8 mm | 1.252 in ; 3.2 mm | 0.126 in

466893

Price Range
$1.4307 - $1.3592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.126 in

466888

Price Range
$1.0312 - $0.5598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 25.4 mm | 1 in ; 34.9 mm | 1.374 in ; 3.2 mm | 0.126 in

466894

Price Range
$1.5151 - $1.4393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; 3.2 mm | 0.126 in

466892

Price Range
$1.1094 - $1.054

Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
All-Fit Bushing - Universal, 27.8 mm | 1.094 in ; 20.6 mm | 0.811 in ;

22AF0812

Price Range
$0.3521 - $0.3177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    27.8 mm
  • Compatible Hole Diameter
    20.6 mm
  • Head Diameter
    22.6 mm
Universal Bush - Universal, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; Black

22AF1093

Price Range
$0.4759 - $0.4296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
Universal Bush - Universal, 19.1 mm | 0.750 in ; 25.4 mm | 1 in ; Black

PGSD-9

Price Range
$0.3158 - $0.30

Stock Levels
3699 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    19.1 mm
  • Compatible Hole Diameter
    25.4 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 25.4 mm | 1.000 in ; 34.9 mm | 1.374 in ; Black

PGSD-10

Price Range
$0.3763 - $0.3576

Stock Levels
10296 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 12.7 mm | 0.500 in ; 19.1 mm | 0.752 in ; Black

PGSD-7

Price Range
$0.2415 - $0.2294

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.2 mm
Universal Bush - Universal, 7.9 mm | 0.312 in ; 12.7 mm | 0.5 in ; Black

PGSD-5

Price Range
$0.1991 - $0.1892

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    7.9 mm
  • Compatible Hole Diameter
    12.7 mm
  • Flange Thickness
    1.0 mm
Universal Bush - Universal, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; Black

PGSD-6

Price Range
$0.232 - $0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 14.2 mm | 0.560 in ; 22.2 mm | 0.874 in ; Black

PGSD-8

Price Range
$0.2956 - $0.2808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    14.2 mm
  • Compatible Hole Diameter
    22.2 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; Black

PGSD-2

Price Range
$0.241 - $0.229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 14.2 mm | 0.560 in ; 22.2 mm | 0.874 in ; Black

PGSD-4

Price Range
$0.2313 - $0.2198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    14.2 mm
  • Compatible Hole Diameter
    22.2 mm
  • Flange Thickness
    1.6 mm
Universal Bush - Universal, 27 mm | 1.062 in ; 38.1 mm | 1.5 in ; Black

PGSD-11

Price Range
$0.3985 - $0.3785

Stock Levels
245 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    27 mm
  • Compatible Hole Diameter
    38.1 mm
  • Flange Thickness
    1.5 mm
Universal Bush - Universal, 12.7 mm | 0.500 in ; 19.1 mm | 0.752 in ; Black

PGSD-3

Price Range
$0.2754 - $0.2616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.6 mm