Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$503.4333 - $557.8208 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1550.0
$793.3881 - $879.1005 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2580.0
$1,020.2995 - $1,130.5258 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3540.0
$517.5532 - $573.4662 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1560.0
$574.3383 - $636.3859 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1800.0
$446.7244 - $494.9856 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1260.0
$750.8757 - $831.9952 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2400.0
$1,077.0847 - $1,193.4455 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3780.0
$286.4441 - $317.3895 Request the lead time here
15.0
Standard
15.0
14.0
28.0
960.0
$694.0906 - $769.0755 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2160.0
$921.0783 - $1,020.5853 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3120.0
$272.324 - $301.7441 Request the lead time here
15.0
Standard
15.0
14.0
28.0
900.0
$1,085.4803 - $1,202.7483 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3000.0
$198.9004 - $220.3882 Request the lead time here
15.0
Standard
15.0
14.0
28.0
600.0
$807.5844 - $894.8305 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2640.0
$545.9457 - $604.926 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1680.0
$736.6794 - $816.2654 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2340.0
$949.4708 - $1,052.0453 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3240.0
$1,091.2809 - $1,209.1755 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3840.0
$1,267.3604 - $1,404.2774 Request the lead time here
15.0
Standard
15.0
14.0
28.0
4000.0
  • of 20
Linear Guide Rail - Standard; 15.0; 4.4; 1550.0; Aluminium

20169558

Price Range
$557.8208 - $503.4333

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1550.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2580.0; Aluminium

20169732

Price Range
$879.1005 - $793.3881

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2580.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3540.0; Aluminium

20169886

Price Range
$1,130.5258 - $1,020.2995

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3540.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1560.0; Aluminium

20169565

Price Range
$573.4662 - $517.5532

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1560.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1800.0; Aluminium

20169602

Price Range
$636.3859 - $574.3383

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1800.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1260.0; Aluminium

20169510

Price Range
$494.9856 - $446.7244

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1260.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2400.0; Aluminium

20169701

Price Range
$831.9952 - $750.8757

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2400.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3780.0; Aluminium

20169923

Price Range
$1,193.4455 - $1,077.0847

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3780.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 960.0; Aluminium

20169466

Price Range
$317.3895 - $286.4441

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    960.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2160.0; Aluminium

20169664

Price Range
$769.0755 - $694.0906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2160.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3120.0; Aluminium

20169817

Price Range
$1,020.5853 - $921.0783

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3120.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 900.0; Aluminium

20169459

Price Range
$301.7441 - $272.324

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    900.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 20.0; 6.0; 3000.0; Aluminium

20169329

Price Range
$1,202.7483 - $1,085.4803

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3000.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 15.0; 4.4; 600.0; Aluminium

20169404

Price Range
$220.3882 - $198.9004

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    600.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2640.0; Aluminium

20169749

Price Range
$894.8305 - $807.5844

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2640.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1680.0; Aluminium

20169589

Price Range
$604.926 - $545.9457

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1680.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2340.0; Aluminium

20169695

Price Range
$816.2654 - $736.6794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2340.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3240.0; Aluminium

20169831

Price Range
$1,052.0453 - $949.4708

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3240.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3840.0; Aluminium

20169930

Price Range
$1,209.1755 - $1,091.2809

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3840.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 4000.0; Aluminium

20169961

Price Range
$1,404.2774 - $1,267.3604

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    4000.0
  • w1
    15.0
  • h1
    14.0