Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$153.8692 - $170.4921 Request the lead time here
15.0
Standard
15.0
14.0
28.0
420.0
$418.2557 - $463.4411 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1140.0
$460.7681 - $510.5464 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1320.0
$120.5919 - $133.6199 Request the lead time here
15.0
Standard
15.0
14.0
28.0
300.0
$864.3696 - $957.7502 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2880.0
$475.0407 - $526.3609 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1380.0
$991.9834 - $1,099.1506 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3420.0
$1,091.2809 - $1,209.1755 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3840.0
$106.3957 - $117.8899 Request the lead time here
15.0
Standard
15.0
14.0
28.0
240.0
$139.6729 - $154.7622 Request the lead time here
15.0
Standard
15.0
14.0
28.0
360.0
$286.4441 - $317.3895 Request the lead time here
15.0
Standard
15.0
14.0
28.0
960.0
$708.2869 - $784.8055 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2220.0
$793.3881 - $879.1005 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2580.0
$489.237 - $542.0908 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1440.0
$1,077.0847 - $1,193.4455 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3780.0
$213.0967 - $236.1182 Request the lead time here
15.0
Standard
15.0
14.0
28.0
660.0
$977.7871 - $1,083.4206 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3360.0
$83.9564 - $93.0265 Request the lead time here
20.0
Standard
20.0
19.3
30.0
180.0
$1,062.9647 - $1,177.8002 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3720.0
$389.9394 - $432.0659 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1020.0
  • of 20
Linear Guide Rail - Standard; 15.0; 4.4; 420.0; Aluminium

20169374

Price Range
$170.4921 - $153.8692

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    420.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1140.0; Aluminium

20169497

Price Range
$463.4411 - $418.2557

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1140.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1320.0; Aluminium

20169527

Price Range
$510.5464 - $460.7681

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1320.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 300.0; Aluminium

20169350

Price Range
$133.6199 - $120.5919

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    300.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2880.0; Aluminium

20169787

Price Range
$957.7502 - $864.3696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2880.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1380.0; Aluminium

20169534

Price Range
$526.3609 - $475.0407

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1380.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3420.0; Aluminium

20169862

Price Range
$1,099.1506 - $991.9834

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3420.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3840.0; Aluminium

20169930

Price Range
$1,209.1755 - $1,091.2809

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3840.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 240.0; Aluminium

20169343

Price Range
$117.8899 - $106.3957

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    240.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 360.0; Aluminium

20169367

Price Range
$154.7622 - $139.6729

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    360.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 960.0; Aluminium

20169466

Price Range
$317.3895 - $286.4441

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    960.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2220.0; Aluminium

20169671

Price Range
$784.8055 - $708.2869

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2220.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 2580.0; Aluminium

20169732

Price Range
$879.1005 - $793.3881

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2580.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1440.0; Aluminium

20169541

Price Range
$542.0908 - $489.237

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1440.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3780.0; Aluminium

20169923

Price Range
$1,193.4455 - $1,077.0847

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3780.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 660.0; Aluminium

20169411

Price Range
$236.1182 - $213.0967

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    660.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 3360.0; Aluminium

20169855

Price Range
$1,083.4206 - $977.7871

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3360.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 20.0; 6.0; 180.0; Aluminium

20169978

Price Range
$93.0265 - $83.9564

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    180.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 15.0; 4.4; 3720.0; Aluminium

20169916

Price Range
$1,177.8002 - $1,062.9647

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3720.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail - Standard; 15.0; 4.4; 1020.0; Aluminium

20169473

Price Range
$432.0659 - $389.9394

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1020.0
  • w1
    15.0
  • h1
    14.0