Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$573.4087 - $635.3559 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
1080.0
$620.0265 - $687.01 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
1200.0
$923.4756 - $1,023.2417 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
1980.0
$1,145.9525 - $1,269.7535 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
2460.0
$1,215.9188 - $1,347.2785 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
2640.0
$1,496.0195 - $1,657.6393 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
3360.0
$263.1201 - $291.5459 Request the lead time here
20.0
Standard
20.0
19.3
30.0
660.0
$340.083 - $376.8234 Request the lead time here
20.0
Standard
20.0
19.3
30.0
900.0
$580.5624 - $643.2825 Request the lead time here
20.0
Standard
20.0
19.3
30.0
1380.0
$857.9118 - $950.5948 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2160.0
$950.8332 - $1,053.5548 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2460.0
$1,062.3076 - $1,177.072 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2820.0
$1,192.3346 - $1,321.1465 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3240.0
$1,359.5461 - $1,506.4223 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3780.0
$284.8962 - $315.6745 Request the lead time here
25.0
Standard
25.0
21.8
30.0
660.0
$502.8134 - $557.134 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1020.0
$687.9488 - $762.2702 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1560.0
$728.9852 - $807.7398 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1680.0
$1,032.1199 - $1,143.6231 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2460.0
$1,196.5798 - $1,325.8502 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2940.0
  • of 20
Linear Guide Rail - Rear Fixing; 25.0; ; 1080.0; Aluminium

20172701

Price Range
$635.3559 - $573.4087

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1080.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 25.0; ; 1200.0; Aluminium

20172725

Price Range
$687.01 - $620.0265

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1200.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 25.0; ; 1980.0; Aluminium

20172855

Price Range
$1,023.2417 - $923.4756

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1980.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 25.0; ; 2460.0; Aluminium

20172930

Price Range
$1,269.7535 - $1,145.9525

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    2460.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 25.0; ; 2640.0; Aluminium

20172961

Price Range
$1,347.2785 - $1,215.9188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    2640.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 25.0; ; 3360.0; Aluminium

20173081

Price Range
$1,657.6393 - $1,496.0195

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3360.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 20.0; 6.0; 660.0; Aluminium

20170059

Price Range
$291.5459 - $263.1201

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 900.0; Aluminium

20170097

Price Range
$376.8234 - $340.083

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 1380.0; Aluminium

20170172

Price Range
$643.2825 - $580.5624

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1380.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2160.0; Aluminium

20170301

Price Range
$950.5948 - $857.9118

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2160.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2460.0; Aluminium

20170356

Price Range
$1,053.5548 - $950.8332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2460.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 2820.0; Aluminium

20170417

Price Range
$1,177.072 - $1,062.3076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2820.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 3240.0; Aluminium

20170479

Price Range
$1,321.1465 - $1,192.3346

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3240.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 3780.0; Aluminium

20170561

Price Range
$1,506.4223 - $1,359.5461

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3780.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 660.0; Aluminium

20170691

Price Range
$315.6745 - $284.8962

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    660.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1020.0; Aluminium

20170752

Price Range
$557.134 - $502.8134

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1020.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1560.0; Aluminium

20170844

Price Range
$762.2702 - $687.9488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1560.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 1680.0; Aluminium

20170868

Price Range
$807.7398 - $728.9852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1680.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2460.0; Aluminium

20170998

Price Range
$1,143.6231 - $1,032.1199

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2460.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2940.0; Aluminium

20171070

Price Range
$1,325.8502 - $1,196.5798

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2940.0
  • w1
    25.0
  • h1
    21.8