Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101820R, SRL101815R, SRL101825, SRL101820, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
$749.582 - $830.5618 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1740.0
$1,052.638 - $1,166.3579 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2520.0
$1,093.7529 - $1,211.9147 Request the lead time here
25.0
Standard
25.0
21.8
30.0
2640.0
$1,278.8884 - $1,417.0509 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3180.0
$1,546.1751 - $1,713.2134 Request the lead time here
25.0
Standard
25.0
21.8
30.0
3960.0
$160.6078 - $177.9588 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
360.0
$884.4832 - $980.0368 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
2400.0
$988.8036 - $1,095.6274 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
2760.0
$1,180.071 - $1,307.5578 Request the lead time here
15.0
Rear Fixing
15.0
14.3
28.0
3420.0
$226.0145 - $250.4315 Request the lead time here
20.0
Standard
20.0
19.3
30.0
540.0
$263.1201 - $291.5459 Request the lead time here
20.0
Standard
20.0
19.3
30.0
660.0
$340.083 - $376.8234 Request the lead time here
20.0
Standard
20.0
19.3
30.0
900.0
$1,449.1658 - $1,605.7239 Request the lead time here
20.0
Rear Fixing
20.0
19.3
28.0
3540.0
$219.6468 - $243.3759 Request the lead time here
25.0
Rear Fixing
25.0
21.8
28.0
420.0
$950.8332 - $1,053.5548 Request the lead time here
20.0
Standard
20.0
19.3
30.0
2460.0
$523.4102 - $579.956 Request the lead time here
25.0
Standard
25.0
21.8
30.0
1080.0
$1,192.3346 - $1,321.1465 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3240.0
$1,359.5461 - $1,506.4223 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3780.0
$284.8962 - $315.6745 Request the lead time here
25.0
Standard
25.0
21.8
30.0
660.0
$1,684.2208 - $1,866.1727 Request the lead time here
25.0
Standard
25.0
21.8
30.0
4000.0
  • of 20
Linear Guide Rail - Standard; 25.0; 7.0; 1740.0; Aluminium

20170875

Price Range
$830.5618 - $749.582

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1740.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2520.0; Aluminium

20171001

Price Range
$1,166.3579 - $1,052.638

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2520.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 2640.0; Aluminium

20171025

Price Range
$1,211.9147 - $1,093.7529

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2640.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3180.0; Aluminium

20171117

Price Range
$1,417.0509 - $1,278.8884

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3180.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 3960.0; Aluminium

20171247

Price Range
$1,713.2134 - $1,546.1751

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3960.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Rear Fixing; 15.0; ; 360.0; Aluminium

20171292

Price Range
$177.9588 - $160.6078

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    360.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail - Rear Fixing; 15.0; ; 2400.0; Aluminium

20171629

Price Range
$980.0368 - $884.4832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2400.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail - Rear Fixing; 15.0; ; 2760.0; Aluminium

20171681

Price Range
$1,095.6274 - $988.8036

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2760.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail - Rear Fixing; 15.0; ; 3420.0; Aluminium

20171797

Price Range
$1,307.5578 - $1,180.071

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3420.0
  • w1
    15.0
  • h1
    14.3
Linear Guide Rail - Standard; 20.0; 6.0; 540.0; Aluminium

20170035

Price Range
$250.4315 - $226.0145

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    540.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 660.0; Aluminium

20170059

Price Range
$291.5459 - $263.1201

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    660.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 900.0; Aluminium

20170097

Price Range
$376.8234 - $340.083

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    900.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 20.0; ; 3540.0; Aluminium

20172466

Price Range
$1,605.7239 - $1,449.1658

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3540.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Rear Fixing; 25.0; ; 420.0; Aluminium

20172596

Price Range
$243.3759 - $219.6468

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    420.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 20.0; 6.0; 2460.0; Aluminium

20170356

Price Range
$1,053.5548 - $950.8332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2460.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 1080.0; Aluminium

20170769

Price Range
$579.956 - $523.4102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1080.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 20.0; 6.0; 3240.0; Aluminium

20170479

Price Range
$1,321.1465 - $1,192.3346

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3240.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 20.0; 6.0; 3780.0; Aluminium

20170561

Price Range
$1,506.4223 - $1,359.5461

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3780.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail - Standard; 25.0; 7.0; 660.0; Aluminium

20170691

Price Range
$315.6745 - $284.8962

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    660.0
  • w1
    25.0
  • h1
    21.8
Linear Guide Rail - Standard; 25.0; 7.0; 4000.0; Aluminium

20171254

Price Range
$1,866.1727 - $1,684.2208

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • w1
    25.0
  • h1
    21.8