Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$2,558.2287 - $2,834.6024 Request the lead time here
40.0
1800.0
$1,150.432 - $1,274.7168 Request the lead time here
30.0
1200.0
Request the lead time here
50.0
1200.0
Request the lead time here
8.0
900.0
Request the lead time here
8.0
1250.0
Request the lead time here
8.0
1700.0
$205.159 - $227.3229 Request the lead time here
10.0
850.0
$71.0577 - $78.7343 Request the lead time here
16.0
150.0
Request the lead time here
8.0
350.0
Request the lead time here
8.0
800.0
Request the lead time here
8.0
750.0
$575.2541 - $637.4007 Request the lead time here
16.0
1550.0
Request the lead time here
8.0
1650.0
$531.4442 - $588.8579 Request the lead time here
20.0
1050.0
$140.2072 - $155.3542 Request the lead time here
10.0
500.0
$185.5436 - $205.5886 Request the lead time here
10.0
750.0
$345.8241 - $383.1847 Request the lead time here
10.0
1150.0
$470.0033 - $520.7793 Request the lead time here
12.0
1550.0
$71.2103 - $78.9034 Request the lead time here
12.0
200.0
Request the lead time here
8.0
2000.0
  • of 18
Shaft - 40.0; 1800.0; +0,-9; Aluminium

20336516

Price Range
$2,834.6024 - $2,558.2287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1200.0; +0,-9; Aluminium

20336011

Price Range
$1,274.7168 - $1,150.432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1200.0; +0,-9; Aluminium

20336776


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 900.0; +0,-9; Aluminium

20333683


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1250.0; +0,-9; Aluminium

20333744


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1700.0; +0,-9; Aluminium

20333836


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 850.0; +0,-9; Aluminium

20334055

Price Range
$227.3229 - $205.159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 150.0; +0,-9; Aluminium

20334673

Price Range
$78.7343 - $71.0577

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 350.0; +0,-9; Aluminium

20333577


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 800.0; +0,-9; Aluminium

20333669


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 750.0; +0,-9; Aluminium

20333652


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 16.0; 1550.0; +0,-9; Aluminium

20334949

Price Range
$637.4007 - $575.2541

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 1650.0; +0,-9; Aluminium

20333829


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 20.0; 1050.0; +0,-9; Aluminium

20335229

Price Range
$588.8579 - $531.4442

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 500.0; +0,-9; Aluminium

20333980

Price Range
$155.3542 - $140.2072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 750.0; +0,-9; Aluminium

20334031

Price Range
$205.5886 - $185.5436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 10.0; 1150.0; +0,-9; Aluminium

20334109

Price Range
$383.1847 - $345.8241

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 1550.0; +0,-9; Aluminium

20334567

Price Range
$520.7793 - $470.0033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 12.0; 200.0; +0,-9; Aluminium

20334307

Price Range
$78.9034 - $71.2103

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 8.0; 2000.0; +0,-9; Aluminium

20333898


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000