Menu Search

Angled Square Inserts

In stock

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Thickness Compatible Outside Tube Diameter Minimum Compatible Thickness View
$0.1771 - $0.3264 Request the lead time here
$0.3643 - $0.6711 670 In stock
$0.2295 - $0.4229 16 In stock
2 Square Tube Insert - Maximum Wall Thickness - 1.2 mm | 0.047 in; PE; Black

199118

Price Range
$0.3264 - $0.1771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Fitting Style
    Ribbed
  • Head Shape
    Square
1 Square Tube Insert - Maximum Wall Thickness - 1.5 mm | 0.059 in; PE; Black

199132

Price Range
$0.6711 - $0.3643

Stock Levels
670 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Fitting Style
    Ribbed
  • Head Shape
    Square
4 Square Tube Insert - Maximum Wall Thickness - 2.0 mm | 0.079 in; PE; Black

466557

Price Range
$0.4229 - $0.2295

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Finish
    Textured
  • Full Material
    Polyethylene
  • Fitting Style
    Ribbed
  • Head Shape
    Square