Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Base Height | Hole Diameter | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $60.307 - $66.8222 | Request the lead time here |
1.89 in
48.0 mm
|
0.906 in
23.0 mm
|
|
0.906 in
23.0 mm
|
|
||
| $76.0195 - $84.2321 | Request the lead time here |
3.622 in
92.0 mm
|
1.772 in
45.0 mm
|
|
1.772 in
45.0 mm
|
|
||
| $84.4312 - $93.5526 | Request the lead time here |
4.173 in
106.0 mm
|
1.496 in
38.0 mm
|
|
1.496 in
38.0 mm
|
|
||
| $98.8059 - $109.4803 | Request the lead time here |
3.622 in
92.0 mm
|
1.772 in
45.0 mm
|
|
1.772 in
45.0 mm
|
|
||
| $111.6315 - $123.6914 | Request the lead time here |
3.976 in
101.0 mm
|
1.496 in
38.0 mm
|
|
1.496 in
38.0 mm
|
|
||
| $73.2187 - $81.1288 | Request the lead time here |
2.441 in
62.0 mm
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
|
||
| $67.6077 - $74.9117 | Request the lead time here |
1.89 in
48.0 mm
|
0.906 in
23.0 mm
|
|
0.906 in
23.0 mm
|
|
||
| $288.7811 - $319.9791 | Request the lead time here |
6.299 in
160.0 mm
|
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
|
||
| $212.1785 - $235.1008 | Request the lead time here |
6.299 in
160.0 mm
|
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
|
||
| $84.4312 - $93.5526 | Request the lead time here |
3.976 in
101.0 mm
|
1.496 in
38.0 mm
|
|
1.496 in
38.0 mm
|
|
||
| $110.295 - $122.2105 | Request the lead time here |
4.173 in
106.0 mm
|
1.496 in
38.0 mm
|
|
1.496 in
38.0 mm
|
|
||
| $56.7591 - $62.891 | Request the lead time here |
2.441 in
62.0 mm
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm