Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.
They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Threaded Length | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.1438 - $0.2649 | 18 In stock | 
 
0.197 in
 
5.0 mm
 
 | 
 
1/4" x 19
 
 | 
 
0.433 in
 
11.0 mm
 
 | 
||
| $0.2015 - $0.3715 | 21 In stock | 
 
0.413 in
 
10.5 mm
 
 | 
 
5/8" x 14
 
 | 
 
0.65 in
 
16.5 mm
 
 | 
||
| $0.1353 - $0.517 | 19 In stock | 
 
0.268 in
 
6.8 mm
 
 | 
 
3/8" x 19
 
 | 
 
0.504 in
 
12.8 mm
 
 | 
||
| $0.2134 - $0.3931 | Request the lead time here | 
 
0.378 in
 
9.6 mm
 
 | 
 
3/4" x 14
 
 | 
 
0.614 in
 
15.6 mm
 
 | 
||
| $0.1677 - $0.3089 | Request the lead time here | 
 
0.287 in
 
7.3 mm
 
 | 
 
1/2" x 14
 
 | 
 
0.524 in
 
13.3 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue