Stainless Steel Assembly pins made for use with Clevis Fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Head Height | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $49.2893 - $54.6142 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $55.0346 - $60.9802 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $57.7562 - $63.9958 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.354 in
 
9.0 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $64.4843 - $71.4507 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.354 in
 
9.0 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $51.406 - $56.9596 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $52.0864 - $57.7134 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $66.3743 - $73.5448 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.354 in
 
9.0 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $34.2455 - $37.9452 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $37.8741 - $41.9658 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $36.7402 - $40.7094 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $38.8569 - $43.0547 | Request the lead time here | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.669 in
 
17.0 mm
 | ||
| $56.471 - $62.5718 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $53.2204 - $58.9699 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $41.4272 - $45.9027 | Request the lead time here | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.669 in
 
17.0 mm
 | ||
| $51.784 - $57.3784 | Request the lead time here | 
0.63 in
 
16.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| $33.6916 - $37.3314 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| $40.5201 - $44.8976 | Request the lead time here | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.669 in
 
17.0 mm
 | ||
| $32.8092 - $36.3536 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| $41.276 - $45.7353 | Request the lead time here | 
0.472 in
 
12.0 mm
 | 
0.354 in
 
9.0 mm
 | 
0.669 in
 
17.0 mm
 | ||
| $37.0426 - $41.0444 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.276 in
 
7.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue