Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|
$2.7663 - $5.0959 | 2 In stock |
|
M8
|
Phenolic
|
Threaded
|
||
$0.766 - $0.8487 | 20 In stock |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
$0.3733 - $0.6878 | 1271 In stock |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
$0.2057 - $0.379 | Request the lead time here |
|
4.0 mm
|
LDPE
|
Knock-On
|
||
$0.1938 - $0.3571 | Request the lead time here |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
$0.1408 - $0.2593 | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
$1.3506 - $2.488 | Request the lead time here |
|
15.9 mm
|
LDPE
|
Knock-On
|
||
$1.2591 - $1.3952 | Request the lead time here |
|
12.7 mm
|
LDPE
|
Knock-On
|
||
$1.0582 - $1.1725 | Request the lead time here |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
$1.5223 - $2.8044 | 18 In stock |
|
12.7 mm
|
LDPE
|
Knock-On
|
||
$0.3733 - $0.6878 | Request the lead time here |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
$0.653 - $0.7234 | Request the lead time here |
|
15.9 mm
|
LDPE
|
Knock-On
|
||
$0.3861 - $0.7114 | Request the lead time here |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
$0.1358 - $0.2501 | Request the lead time here |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
$8.1444 - $9.0242 | Request the lead time here |
|
M10 x 1.5
|
Phenolic
|
Threaded
|
||
$8.4487 - $8.8934 | Request the lead time here |
|
M5
|
Stainless Steel
|
Threaded
|
||
$5.6135 - $6.2199 | Request the lead time here |
|
M5
|
Thermoplastic
|
Threaded
|
||
$7.3763 - $13.588 | Request the lead time here |
|
M6
|
Aluminium
|
Threaded
|
||
$8.4487 - $8.8934 | Request the lead time here |
|
M6
|
Stainless Steel
|
Threaded
|
||
$9.2543 - $9.7414 | Request the lead time here |
|
M6
|
Aluminium
|
Threaded
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue