Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| $0.3977 - $0.7327 | Request the lead time here |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| $0.1996 - $0.3678 | Request the lead time here |
0.472 in
12.0 mm
|
|
LDPE
|
|
||
| $0.1399 - $0.2577 | Request the lead time here |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| $0.145 - $0.2671 | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
| $0.3845 - $0.7084 | 1271 In stock |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| $0.2119 - $0.3904 | Request the lead time here |
0.472 in
12.0 mm
|
|
LDPE
|
|
||
| $1.568 - $2.8886 | 18 In stock |
1.417 in
36.0 mm
|
|
LDPE
|
|
||
| $1.0899 - $1.2077 | Request the lead time here |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| $0.6726 - $0.7451 | Request the lead time here |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| $1.3911 - $2.5627 | Request the lead time here |
1.417 in
36.0 mm
|
|
LDPE
|
|
||
| $0.3845 - $0.7084 | Request the lead time here |
0.984 in
25.0 mm
|
|
LDPE
|
|
||
| $1.2969 - $1.4371 | Request the lead time here |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| $0.7889 - $0.8741 | 20 In stock |
1.181 in
30.0 mm
|
|
LDPE
|
|
||
| $2.8493 - $5.2488 | 2 In stock |
|
M8
|
Phenolic
|
Threaded
|
||
| $8.7022 - $9.1602 | Request the lead time here |
|
M6
|
Stainless Steel
|
Threaded
|
||
| $16.4789 - $30.3559 | Request the lead time here |
|
M8
|
Stainless Steel
|
Threaded
|
||
| $7.5976 - $13.9957 | Request the lead time here |
|
M5
|
Aluminium
|
Threaded
|
||
| $16.7028 - $17.5819 | Request the lead time here |
|
M10
|
Stainless Steel
|
Threaded
|
||
| $26.3315 - $29.1761 | 21 In stock |
|
M10
|
Thermoplastic
|
Insert
|
||
| $8.0902 - $14.903 | Request the lead time here |
|
4.0 mm
|
Aluminium
|
Push Fit