These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Thread Size | Stud Thread Size | Initiating Force | Force Full retraction | Body Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.0311 - $4.4666 | Request the lead time here |
4.0 mm
|
6.0
|
6.0 N
6.0 N
|
14.0 N
14.0 N
|
Stainless Steel
|
1
|
||
| $4.7392 - $5.2512 | Request the lead time here |
11.0 mm
|
13.0
|
9.0 N
9.0 N
|
22.0 N
22.0 N
|
Blue Acetal
|
2
|
||
| $3.3181 - $3.6766 | Request the lead time here |
6.5 mm
|
7.0
|
6.0 N
6.0 N
|
15.0 N
15.0 N
|
Blue Acetal
|
2
|
||
| $4.2661 - $4.7269 | Request the lead time here |
8.5 mm
|
13.0
|
16.0 N
16.0 N
|
37.0 N
37.0 N
|
Stainless Steel
|
1
|
||
| $5.1598 - $5.7171 | Request the lead time here |
6.5 mm
|
9.0
|
11.0 N
11.0 N
|
28.0 N
28.0 N
|
Stainless Steel
|
1
|
||
| $3.2922 - $3.648 | Request the lead time here |
3.5 mm
|
4.0
|
3.0 N
3.0 N
|
8.0 N
8.0 N
|
Blue Acetal
|
2
|
||
| $4.0279 - $4.4631 | Request the lead time here |
8.5 mm
|
9.0
|
8.0 N
8.0 N
|
27.0 N
27.0 N
|
Blue Acetal
|
2
|
||
| $4.7392 - $5.2512 | Request the lead time here |
10.0 mm
|
16.0
|
16.0 N
16.0 N
|
56.0 N
56.0 N
|
Stainless Steel
|
1
|
||
| $2.1323 - $2.3626 | Request the lead time here |
3.0 mm
|
5.0
|
3.0 N
3.0 N
|
10.0 N
10.0 N
|
Stainless Steel
|
1
|
||
| $4.6846 - $5.1907 | Request the lead time here |
2.4 mm
|
4.0
|
4.0 N
4.0 N
|
9.0 N
9.0 N
|
Stainless Steel
|
1
|
||
| $2.8435 - $3.1507 | 48 In stock |
5.6 mm
|
6.0
|
6.0 N
6.0 N
|
14.0 N
14.0 N
|
Blue Acetal
|
2
|
||
| $2.8435 - $3.1507 | Request the lead time here |
5.0 mm
|
7.0
|
7.0 N
7.0 N
|
18.0 N
18.0 N
|
Stainless Steel
|
1
|
||
| $2.6069 - $2.8885 | 48 In stock |
4.6 mm
|
5.0
|
5.0 N
5.0 N
|
13.0 N
13.0 N
|
Blue Acetal
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue