Menu Search

Ball Plungers Threaded with Hex Driver

In production

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 s1 Material Spring load d1 d2 t View
$67.3178 - $74.5903 Request the lead time here
40.0
5.0
Black Steel
Normal
M16
7.5
2.5
$44.4206 - $49.2194 Request the lead time here
26.0
3.0
303 Stainless Steel
Normal
M8
3.8
1.4
$36.8645 - $40.8471 Request the lead time here
28.0
3.5
Black Steel
Increased
M10
4.0
1.4
$63.2725 - $70.1081 Request the lead time here
35.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
$104.1823 - $115.4374 Request the lead time here
40.0
5.0
303 Stainless Steel
Normal
M16
7.5
2.5
$47.3208 - $52.433 Request the lead time here
28.0
3.5
303 Stainless Steel
Normal
M10
4.0
1.4
$32.2087 - $35.6883 Request the lead time here
26.0
3.0
Black Steel
Increased
M8
3.8
1.4
$47.6261 - $52.7714 Request the lead time here
35.0
4.0
Black Steel
Increased
M12
6.0
2.0
$72.8131 - $80.6793 Request the lead time here
40.0
5.0
Black Steel
Increased
M16
7.5
2.5
$63.2725 - $70.1081 Request the lead time here
52.0
10.0
Black Steel
Normal
M24
12.0
3.0
$10.3801 - $11.5015 Request the lead time here
20.0
2.5
Black Steel
Normal
M6
2.7
0.9
$12.0592 - $13.3619 Request the lead time here
20.0
2.5
Black Steel
Increased
M6
2.7
0.9
$21.2181 - $23.5103 Request the lead time here
28.0
4.0
Black Steel
Normal
M12
6.0
2.0
$45.5654 - $50.488 Request the lead time here
40.0
7.0
Black Steel
Normal
M20
10.0
3.0
$25.187 - $27.9079 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
$16.257 - $18.0133 Request the lead time here
12.0
1.0
Black Steel
Normal
M3
1.0
0.5
$19.0809 - $21.1424 Request the lead time here
28.0
4.0
Black Steel
Normal
M12
6.0
2.0
$25.187 - $27.9079 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
$29.3084 - $32.4746 Request the lead time here
32.0
5.0
Black Steel
Increased
M16
7.5
2.5
$44.1153 - $48.8812 Request the lead time here
28.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
  • of 3
Spring Plunger - Pin - Hex Socket - M16; 7.5; 40.0; Black Steel

20254407

Price Range
$74.5903 - $67.3178

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M8; 3.8; 26.0; 303 Stainless Steel

20254452

Price Range
$49.2194 - $44.4206

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 28.0; Black Steel

20254421

Price Range
$40.8471 - $36.8645

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger M12 6.0 35.0 303 Stainless Steel

20254476

Price Range
$70.1081 - $63.2725

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Spring Plunger M16 7.5 40.0 303 Stainless Steel

20254483

Price Range
$115.4374 - $104.1823

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger M10 4.0 28.0 303 Stainless Steel

20254469

Price Range
$52.433 - $47.3208

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger - Pin - Hex Socket - M8; 3.8; 26.0; Black Steel

20254414

Price Range
$35.6883 - $32.2087

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 35.0; Black Steel

20254438

Price Range
$52.7714 - $47.6261

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 40.0; Black Steel

20254445

Price Range
$80.6793 - $72.8131

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M24; 12.0; 52.0; Black Steel

20253967

Price Range
$70.1081 - $63.2725

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20253905

Price Range
$11.5015 - $10.3801

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20253981

Price Range
$13.3619 - $12.0592

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; Black Steel

20254100

Price Range
$23.5103 - $21.2181

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M20; 10.0; 40.0; Black Steel

20253950

Price Range
$50.488 - $45.5654

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; 303 Stainless Steel

20254131

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M3; 1.0; 12.0; Black Steel

20253875

Price Range
$18.0133 - $16.257

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.0
  • l1
    12.0
  • s1
    1.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; Black Steel

20253936

Price Range
$21.1424 - $19.0809

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; 303 Stainless Steel

20254216

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M16; 7.5; 32.0; Black Steel

20254025

Price Range
$32.4746 - $29.3084

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; 303 Stainless Steel

20254179

Price Range
$48.8812 - $44.1153

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0