Menu Search

Ball Plungers Threaded with Hex Driver

In production

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 s1 Material Spring load d1 d2 t View
$32.8193 - $36.3648 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M10
4.0
1.4
$25.187 - $27.9079 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
$44.1153 - $48.8812 Request the lead time here
28.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
$11.8302 - $13.1083 Request the lead time here
18.0
2.3
Black Steel
Normal
M5
2.4
0.8
$25.187 - $27.9079 Request the lead time here
20.0
2.5
303 Stainless Steel
Normal
M6
2.7
0.9
$25.187 - $27.9079 Request the lead time here
15.0
1.5
303 Stainless Steel
Normal
M4
1.5
0.6
$69.3785 - $76.8737 Request the lead time here
52.0
10.0
Black Steel
Increased
M24
12.0
3.0
$10.3801 - $11.5015 Request the lead time here
20.0
2.5
Black Steel
Normal
M6
2.7
0.9
$63.2725 - $70.1081 Request the lead time here
52.0
10.0
Black Steel
Normal
M24
12.0
3.0
$47.6261 - $52.7714 Request the lead time here
40.0
7.0
Black Steel
Increased
M20
10.0
3.0
$14.5779 - $16.1527 Request the lead time here
22.0
3.0
Black Steel
Normal
M8
3.5
1.4
$108.5327 - $120.2579 Request the lead time here
40.0
7.0
303 Stainless Steel
Normal
M20
10.0
3.0
$32.514 - $36.0266 Request the lead time here
28.0
3.5
Black Steel
Normal
M10
4.0
1.4
$45.5654 - $50.488 Request the lead time here
40.0
7.0
Black Steel
Normal
M20
10.0
3.0
$12.0592 - $13.3619 Request the lead time here
20.0
2.5
Black Steel
Increased
M6
2.7
0.9
$28.7741 - $31.8827 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M8
3.5
1.4
$15.799 - $17.5058 Request the lead time here
22.0
3.0
Black Steel
Increased
M10
4.0
1.4
$25.187 - $27.9079 Request the lead time here
15.0
1.5
303 Stainless Steel
Normal
M4
1.5
0.6
$25.187 - $27.9079 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
$12.1355 - $13.4465 Request the lead time here
20.0
2.5
Black Steel
Normal
M6
2.7
0.9
  • of 3
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; 303 Stainless Steel

20254247

Price Range
$36.3648 - $32.8193

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; 303 Stainless Steel

20254131

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; 303 Stainless Steel

20254179

Price Range
$48.8812 - $44.1153

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; Black Steel

20254063

Price Range
$13.1083 - $11.8302

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; 303 Stainless Steel

20254148

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M4; 1.5; 15.0; 303 Stainless Steel

20254209

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5
Spring Plunger - Pin - Hex Socket - M24; 12.0; 52.0; Black Steel

20254049

Price Range
$76.8737 - $69.3785

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20253905

Price Range
$11.5015 - $10.3801

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M24; 12.0; 52.0; Black Steel

20253967

Price Range
$70.1081 - $63.2725

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Spring Plunger - Pin - Hex Socket - M20; 10.0; 40.0; Black Steel

20254032

Price Range
$52.7714 - $47.6261

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger - Pin - Hex Socket - M8; 3.5; 22.0; Black Steel

20254087

Price Range
$16.1527 - $14.5779

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M20; 10.0; 40.0; 303 Stainless Steel

20254193

Price Range
$120.2579 - $108.5327

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 28.0; Black Steel

20254384

Price Range
$36.0266 - $32.514

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger - Pin - Hex Socket - M20; 10.0; 40.0; Black Steel

20253950

Price Range
$50.488 - $45.5654

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20253981

Price Range
$13.3619 - $12.0592

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger - Pin - Hex Socket - M8; 3.5; 22.0; 303 Stainless Steel

20254230

Price Range
$31.8827 - $28.7741

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; Black Steel

20254001

Price Range
$17.5058 - $15.799

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M4; 1.5; 15.0; 303 Stainless Steel

20254124

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; 303 Stainless Steel

20254216

Price Range
$27.9079 - $25.187

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M6; 2.7; 20.0; Black Steel

20254070

Price Range
$13.4465 - $12.1355

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5