Menu Search

Ball Plungers Threaded with Hex Driver

In production

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 s1 Material Spring load d1 d2 t View
$22.1691 - $24.564 Request the lead time here
28.0
4.0
Black Steel
Increased
M12
6.0
2.0
$25.9426 - $28.7451 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
$33.8038 - $37.4558 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M10
4.0
1.4
$74.9975 - $83.0997 Request the lead time here
40.0
5.0
Black Steel
Increased
M16
7.5
2.5
$49.0549 - $54.3545 Request the lead time here
35.0
4.0
Black Steel
Increased
M12
6.0
2.0
$107.3078 - $118.9005 Request the lead time here
40.0
5.0
303 Stainless Steel
Normal
M16
7.5
2.5
$37.9704 - $42.0725 Request the lead time here
28.0
3.5
Black Steel
Increased
M10
4.0
1.4
$48.7405 - $54.006 Request the lead time here
28.0
3.5
303 Stainless Steel
Normal
M10
4.0
1.4
$65.1707 - $72.2114 Request the lead time here
35.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
$69.3373 - $76.828 Request the lead time here
40.0
5.0
Black Steel
Normal
M16
7.5
2.5
$33.1749 - $36.759 Request the lead time here
26.0
3.0
Black Steel
Increased
M8
3.8
1.4
$45.7532 - $50.696 Request the lead time here
26.0
3.0
303 Stainless Steel
Normal
M8
3.8
1.4
  • of 3
Spring Plunger - Pin - Hex Socket - M12; 6.0; 28.0; Black Steel

20254018

Price Range
$24.564 - $22.1691

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M5; 2.4; 18.0; 303 Stainless Steel

20254131

Price Range
$28.7451 - $25.9426

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger - Pin - Hex Socket - M10; 4.0; 22.0; 303 Stainless Steel

20254162

Price Range
$37.4558 - $33.8038

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 40.0; Black Steel

20254445

Price Range
$83.0997 - $74.9975

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M12; 6.0; 35.0; Black Steel

20254438

Price Range
$54.3545 - $49.0549

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Spring Plunger M16 7.5 40.0 303 Stainless Steel

20254483

Price Range
$118.9005 - $107.3078

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M10; 4.0; 28.0; Black Steel

20254421

Price Range
$42.0725 - $37.9704

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger M10 4.0 28.0 303 Stainless Steel

20254469

Price Range
$54.006 - $48.7405

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger M12 6.0 35.0 303 Stainless Steel

20254476

Price Range
$72.2114 - $65.1707

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Spring Plunger - Pin - Hex Socket - M16; 7.5; 40.0; Black Steel

20254407

Price Range
$76.828 - $69.3373

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger - Pin - Hex Socket - M8; 3.8; 26.0; Black Steel

20254414

Price Range
$36.759 - $33.1749

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Spring Plunger - Pin - Hex Socket - M8; 3.8; 26.0; 303 Stainless Steel

20254452

Price Range
$50.696 - $45.7532

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0