Menu Search

Ball Shim Levellers

In production

These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.

It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.

It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.

  • It has a maximum tilt angle of 4 and is intended to compensate for uneven surfaces.
  • It has a fine-threaded mounting bolt, a threaded base nut, and an end-stop.
  • Used in engines, machinery, laboratory equipment and defence manufacturing.
Material: Zinc Plated Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability h For Bolt d2 Material d1 d3 View
$84.9813 - $94.1623 Request the lead time here
10.0
M10
20.0
Zinc Plated Steel
32.0
13.0
$100.3897 - $111.2352 Request the lead time here
10.0
M10
20.0
Stainless Steel
32.0
13.0
$94.8081 - $105.0506 Request the lead time here
8.0
M6
15.0
Stainless Steel
25.0
8.5
$122.0084 - $135.1895 Request the lead time here
12.5
M16
30.0
Stainless Steel
45.0
20.0
$499.4331 - $553.3885 Request the lead time here
25.0
M48
78.0
Stainless Steel
105.0
58.0
$185.2925 - $205.3103 Request the lead time here
16.0
M24
38.0
Stainless Steel
58.0
29.0
$416.2597 - $461.2296 Request the lead time here
20.0
M30
48.0
Stainless Steel
70.0
36.0
$324.203 - $359.2278 Request the lead time here
20.0
M36
61.0
Stainless Steel
80.0
44.0
Ball Shim Leveller M10 32.0 20.0 Zinc Plated Steel

20201289

Price Range
$94.1623 - $84.9813

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • d1
    32.0
  • d2
    20.0
  • d3
    13.0
  • h
    10.0
Ball Shim Leveller M10 32.0 20.0 Stainless Steel

20202019

Price Range
$111.2352 - $100.3897

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • d1
    32.0
  • d2
    20.0
  • d3
    13.0
  • h
    10.0
Ball Shim Leveller M6 25.0 15.0 Stainless Steel

20202002

Price Range
$105.0506 - $94.8081

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • d1
    25.0
  • d2
    15.0
  • d3
    8.5
  • h
    8.0
Ball Shim Leveller M16 45.0 30.0 Stainless Steel

20202026

Price Range
$135.1895 - $122.0084

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • d1
    45.0
  • d2
    30.0
  • d3
    20.0
  • h
    12.5
Ball Shim Leveller M48 105.0 78.0 Stainless Steel

20202064

Price Range
$553.3885 - $499.4331

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M48
  • d1
    105.0
  • d2
    78.0
  • d3
    58.0
  • h
    25.0
Ball Shim Leveller M24 58.0 38.0 Stainless Steel

20202033

Price Range
$205.3103 - $185.2925

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • d1
    58.0
  • d2
    38.0
  • d3
    29.0
  • h
    16.0
Ball Shim Leveller M30 70.0 48.0 Stainless Steel

20202040

Price Range
$461.2296 - $416.2597

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • d1
    70.0
  • d2
    48.0
  • d3
    36.0
  • h
    20.0
Ball Shim Leveller M36 80.0 61.0 Stainless Steel

20202057

Price Range
$359.2278 - $324.203

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M36
  • d1
    80.0
  • d2
    61.0
  • d3
    44.0
  • h
    20.0