Menu Search

Ball Transfers - Euro Ball

In production

Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.

It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.

  • Material: PA, Carbon Steel, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Body Diameter Bearing Material Ball Up Load Capacity View
$15.938 - $17.6598 Request the lead time here
15.8 mm
9.5 mm
24.0 mm
Carbon Steel
60.0 kg
$32.0857 - $35.552 Request the lead time here
22.2 mm
9.5 mm
36.0 mm
Polyamide
20.0 kg
$33.2697 - $36.8639 Request the lead time here
22.2 mm
9.8 mm
36.0 mm
Polyamide
20.0 kg
$47.814 - $52.9795 Request the lead time here
15.8 mm
9.5 mm
24.0 mm
Stainless Steel
38.0 kg
$28.286 - $31.3418 Request the lead time here
22.2 mm
9.8 mm
36.0 mm
Carbon Steel
160.0 kg
$106.3247 - $117.8114 Request the lead time here
30.0 mm
13.8 mm
45.0 mm
Stainless Steel
200.0 kg
$51.3791 - $56.9298 Request the lead time here
22.2 mm
9.5 mm
36.0 mm
Stainless Steel
100.0 kg
$42.5712 - $47.1703 Request the lead time here
15.8 mm
9.5 mm
24.0 mm
Stainless Steel
38.0 kg
$112.4846 - $124.6367 Request the lead time here
44.5 mm
19.0 mm
62.0 mm
Carbon Steel
610.0 kg
$22.1244 - $24.5146 Request the lead time here
15.8 mm
9.5 mm
24.0 mm
Polyamide
10.0 kg
$20.971 - $23.2366 Request the lead time here
15.8 mm
9.5 mm
24.0 mm
Carbon Steel
60.0 kg
$57.0413 - $63.2036 Request the lead time here
22.2 mm
9.8 mm
36.0 mm
Stainless Steel
100.0 kg
$26.9478 - $29.8591 Request the lead time here
15.8 mm
9.8 mm
24.0 mm
Polyamide
10.0 kg
$93.9843 - $104.1378 Request the lead time here
30.0 mm
13.8 mm
45.0 mm
Stainless Steel
200.0 kg
$22.6487 - $25.0955 Request the lead time here
22.2 mm
9.5 mm
36.0 mm
Carbon Steel
160.0 kg
$38.7774 - $42.9667 Request the lead time here
30.0 mm
13.8 mm
45.0 mm
Carbon Steel
300.0 kg
$46.6606 - $51.7014 Request the lead time here
30.0 mm
13.8 mm
45.0 mm
Carbon Steel
300.0 kg
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Carbon Steel; Natural

550998

Price Range
$17.6598 - $15.938

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    60.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Polyamide; Natural

551058

Price Range
$35.552 - $32.0857

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    20.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.8 mm | 0.386 in; Polyamide; Natural

551060

Price Range
$36.8639 - $33.2697

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    20.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.8 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Stainless Steel; Natural

551008

Price Range
$52.9795 - $47.814

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    38.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.8 mm | 0.386 in; Carbon Steel; Natural

551009

Price Range
$31.3418 - $28.286

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    160.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.8 mm
Ball Transfer - Overall Diameter - 55.0 mm | 2.165 in ; Head Height - 5.5 mm | 0.217 in ; Body Height : 13.8 mm | 0.543 in; Stainless Steel; Natural

551012

Price Range
$117.8114 - $106.3247

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    30.0 mm
  • Ball Up Load Capacity
    200.0 kg
  • Head Height
    5.5 mm
  • Body Diameter
    45.0 mm
  • Body Height
    13.8 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.5 mm | 0.374 in; Stainless Steel; Natural

551001

Price Range
$56.9298 - $51.3791

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    100.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Stainless Steel; Natural

550999

Price Range
$47.1703 - $42.5712

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    38.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 75.0 mm | 2.953 in ; Head Height - 9.0 mm | 0.354 in ; Body Height : 19.0 mm | 0.748 in; Carbon Steel; Natural

551029

Price Range
$124.6367 - $112.4846

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    44.5 mm
  • Ball Up Load Capacity
    610.0 kg
  • Head Height
    9.0 mm
  • Body Diameter
    62.0 mm
  • Body Height
    19.0 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Polyamide; Natural

551057

Price Range
$24.5146 - $22.1244

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    10.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 9.5 mm | 0.374 in; Carbon Steel; Natural

551007

Price Range
$23.2366 - $20.971

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    60.0 kg
  • Head Height
    3.2 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.8 mm | 0.386 in; Stainless Steel; Natural

551010

Price Range
$63.2036 - $57.0413

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    100.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.8 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.8 mm | 0.386 in; Polyamide; Natural

551059

Price Range
$29.8591 - $26.9478

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    15.8 mm
  • Ball Up Load Capacity
    10.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    24.0 mm
  • Body Height
    9.8 mm
Ball Transfer - Overall Diameter - 55.0 mm | 2.165 in ; Head Height - 5.5 mm | 0.217 in ; Body Height : 13.8 mm | 0.543 in; Stainless Steel; Natural

551003

Price Range
$104.1378 - $93.9843

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    30.0 mm
  • Ball Up Load Capacity
    200.0 kg
  • Head Height
    5.5 mm
  • Body Diameter
    45.0 mm
  • Body Height
    13.8 mm
Ball Transfer - Overall Diameter - 45.0 mm | 1.772 in ; Head Height - 4.3 mm | 0.169 in ; Body Height : 9.5 mm | 0.374 in; Carbon Steel; Natural

551000

Price Range
$25.0955 - $22.6487

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    22.2 mm
  • Ball Up Load Capacity
    160.0 kg
  • Head Height
    4.3 mm
  • Body Diameter
    36.0 mm
  • Body Height
    9.5 mm
Ball Transfer - Overall Diameter - 55.0 mm | 2.165 in ; Head Height - 5.5 mm | 0.217 in ; Body Height : 13.8 mm | 0.543 in; Carbon Steel; Natural

551002

Price Range
$42.9667 - $38.7774

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    30.0 mm
  • Ball Up Load Capacity
    300.0 kg
  • Head Height
    5.5 mm
  • Body Diameter
    45.0 mm
  • Body Height
    13.8 mm
Ball Transfer - Overall Diameter - 55.0 mm | 2.165 in ; Head Height - 5.5 mm | 0.217 in ; Body Height : 13.8 mm | 0.543 in; Carbon Steel; Natural

551011

Price Range
$51.7014 - $46.6606

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    30.0 mm
  • Ball Up Load Capacity
    300.0 kg
  • Head Height
    5.5 mm
  • Body Diameter
    45.0 mm
  • Body Height
    13.8 mm