Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Body Diameter | Head Height | Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $79.4804 - $88.0669 | Request the lead time here |
1.181 in
30.0 mm
|
0.906 in
23.0 mm
|
1.772 in
45.0 mm
|
0.543 in
13.8 mm
|
2.165 in
55.0 mm
|
||
| $34.3925 - $38.1081 | Request the lead time here |
0.5 in
12.7 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $32.1837 - $35.6606 | Request the lead time here |
0.5 in
12.7 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
0.787 in
20.0 mm
|
||
| $83.0454 - $92.0171 | Request the lead time here |
1 in
25.4 mm
|
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
0.276 in
7.0 mm
|
1.378 in
35.0 mm
|
||
| $41.9573 - $46.4901 | Request the lead time here |
0.622 in
15.8 mm
|
|
|
0.157 in
4.0 mm
|
|
||
| $76.0201 - $84.2328 | Request the lead time here |
1 in
25.4 mm
|
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
| $108.8398 - $120.5982 | Request the lead time here |
1.248 in
31.7 mm
|
1.457 in
37.0 mm
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
||
| $207.0319 - $229.3983 | Request the lead time here |
1 in
25.4 mm
|
1.26 in
32.0 mm
|
|
0.512 in
13.0 mm
|
|
||
| $53.6066 - $59.3979 | Request the lead time here |
0.874 in
22.2 mm
|
0.815 in
20.7 mm
|
1.417 in
36.0 mm
|
0.386 in
9.8 mm
|
1.772 in
45.0 mm
|
||
| $45.7087 - $50.6468 | Request the lead time here |
0.748 in
19.0 mm
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| $138.7556 - $153.7458 | Request the lead time here |
1.563 in
39.7 mm
|
1.811 in
46.0 mm
|
2.362 in
60.0 mm
|
2.165 in
55.0 mm
|
2.362 in
60.0 mm
|
||
| $51.5129 - $57.078 | Request the lead time here |
0.748 in
19.0 mm
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue