Menu Search

Ball Transfers - Hevi-Load

In production

Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.

It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Carbon Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Body Diameter Ball Width Base Height Head Height Working Load Capacity View
$177.9395 - $197.1629 Request the lead time here
25.4 mm
35.8 mm
44.5 mm
25.4 mm
4.8 mm
35.8 mm
250.0 kg
$264.7598 - $293.3626 Request the lead time here
38.1 mm
73.5 mm
60.0 mm
38.1 mm
48.5 mm
73.5 mm
1000.0 kg
$229.3703 - $422.5242 Request the lead time here
25.4 mm
48.3 mm
44.5 mm
25.4 mm
35.8 mm
48.3 mm
135.0 kg
$273.7593 - $303.3344 Request the lead time here
38.1 mm
49.2 mm
60.0 mm
38.1 mm
12.4 mm
49.2 mm
1000.0 kg
$79.5512 - $88.1455 Request the lead time here
12.7 mm
28.5 mm
25.6 mm
12.7 mm
8.0 mm
28.5 mm
25.00 kg
$341.378 - $378.2581 Request the lead time here
38.1 mm
35.8 mm
60.0 mm
38.1 mm
35.8 mm
35.8 mm
1000.0 kg
$66.9172 - $123.2685 Request the lead time here
12.7 mm
19.6 mm
20.6 mm
12.7 mm
16.1 mm
19.6 mm
35.0 kg
$252.3868 - $279.653 Request the lead time here
25.4 mm
32.0 mm
50.8 mm
25.4 mm
32.0 mm
32.0 mm
320.0 kg
Ball Transfer - Ball Down Load Capacity - 135.00 kg; 25.4 mm; 44.5 mm; 35.8 mm; Carbon Steel; Black

551035

Price Range
$197.1629 - $177.9395

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.8 mm
  • Head Height
    35.8 mm
  • Base Width
    57.2 mm
  • Body Diameter
    44.5 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Ball Down Load Capacity - 1000.00 kg; 38.1 mm; 60.0 mm; 73.5 mm; Carbon Steel; Black

551028

Price Range
$293.3626 - $264.7598

Stock Levels
Request the lead time here
Attributes
  • Base Height
    48.5 mm
  • Head Height
    73.5 mm
  • Base Width
    60.0 mm
  • Body Diameter
    60.0 mm
  • Ball Diameter
    38.1 mm
Ball Transfer - Ball Down Load Capacity - 135.00 kg; 25.4 mm; 44.5 mm; 48.3 mm; Carbon Steel; Black

551027

Price Range
$422.5242 - $229.3703

Stock Levels
Request the lead time here
Attributes
  • Base Height
    35.8 mm
  • Head Height
    48.3 mm
  • Base Width
    44.5 mm
  • Body Diameter
    44.5 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Ball Down Load Capacity - 1000.00 kg; 38.1 mm; 60.0 mm; 49.2 mm; Carbon Steel; Black

551034

Price Range
$303.3344 - $273.7593

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.4 mm
  • Head Height
    49.2 mm
  • Base Width
    76.2 mm
  • Body Diameter
    60.0 mm
  • Ball Diameter
    38.1 mm
Ball Transfer - Ball Down Load Capacity - 25.00 kg; 12.7 mm; 25.6 mm; 28.5 mm; Carbon Steel; Black

551040

Price Range
$88.1455 - $79.5512

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.0 mm
  • Head Height
    28.5 mm
  • Base Width
    25.4 mm
  • Body Diameter
    25.6 mm
  • Ball Diameter
    12.7 mm
Ball Transfer - Ball Down Load Capacity - 1000.00 kg; 38.1 mm; 60.0 mm; 35.8 mm; Carbon Steel; Black

551041

Price Range
$378.2581 - $341.378

Stock Levels
Request the lead time here
Attributes
  • Base Height
    35.8 mm
  • Head Height
    35.8 mm
  • Base Width
    76.2 mm
  • Body Diameter
    60.0 mm
  • Ball Diameter
    38.1 mm
Ball Transfer - Ball Down Load Capacity - 35.00 kg; 12.7 mm; 20.6 mm; 19.6 mm; Carbon Steel; Black

551026

Price Range
$123.2685 - $66.9172

Stock Levels
Request the lead time here
Attributes
  • Base Height
    16.1 mm
  • Head Height
    19.6 mm
  • Base Width
    12.7 mm
  • Body Diameter
    20.6 mm
  • Ball Diameter
    12.7 mm
Ball Transfer - Ball Down Load Capacity - 320.00 kg; 25.4 mm; 50.8 mm; 32.0 mm; Carbon Steel; Black

551042

Price Range
$279.653 - $252.3868

Stock Levels
Request the lead time here
Attributes
  • Base Height
    32.0 mm
  • Head Height
    32.0 mm
  • Base Width
    76.2 mm
  • Body Diameter
    50.8 mm
  • Ball Diameter
    25.4 mm