Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Ball Diameter | Overall Diameter | Ball Width | Head Height | Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.173 in
55.2 mm
|
|||
$29.2335 - $32.3917 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.264 in
32.1 mm
|
2.37 in
60.2 mm
|
||
Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.862 in
72.7 mm
|
|||
$127.765 - $141.5678 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
0.469 in
11.9 mm
|
2.185 in
55.5 mm
|
2.244 in
57.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue