Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.
It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Ball Down Load Capacity | Body Diameter | Ball Up Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| $148.7556 - $164.8261 | Request the lead time here |
1 in
25.4 mm
|
2.098 in
53.3 mm
|
35.0 kg
35.0 kg
|
1.752 in
44.5 mm
|
77.2 lbs
35.0 kg
|
||
| $141.4712 - $156.7548 | Request the lead time here |
0.748 in
19.0 mm
|
2.031 in
51.6 mm
|
10.0 kg
10.0 kg
|
1.437 in
36.5 mm
|
22 lbs
10.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue