Menu Search

Banjo Union Plugs

In stock

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Pipe Outside Diameter Plug Type Inside Diameter Outside Diameter View
$0.4426 - $0.8154 21 In stock
8.0 mm
With Tab
19.0 mm
$0.3685 - $0.6789 Request the lead time here
10.0 mm
Without Tab
19.8 mm
$0.298 - $0.5489 13 In stock
8.0 mm
Without Tab
18.9 mm
Banjo Union Plug - Compatible Pipe Outside Diameter: 8.0 mm | 0.315 in ; ; With Tab

10196

Price Range
$0.8154 - $0.4426

Stock Levels
21 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Plug Type
    With Tab
  • Compatible Pipe Outside Diameter
    8.0 mm
Banjo Union Plug - Compatible Pipe Outside Diameter: 10.0 mm | 0.394 in ; ; Without Tab

12864

Price Range
$0.6789 - $0.3685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Plug Type
    Without Tab
  • Compatible Pipe Outside Diameter
    10.0 mm
Banjo Union Plug - Compatible Pipe Outside Diameter: 8.0 mm | 0.315 in ; ; Without Tab

12863

Price Range
$0.5489 - $0.298

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Plug Type
    Without Tab
  • Compatible Pipe Outside Diameter
    8.0 mm