Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.
It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.
It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber Series Code: SRR3692, SRR3691
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Material | Bellow Type | d1 | To suit joint of o.d | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $67.136 - $74.389 | Request the lead time here |
108.0
|
Rubber
|
Single universal joint
|
50.0
|
52.0
|
92.0
|
||
| $112.8893 - $125.0851 | Request the lead time here |
80.0
|
PVC
|
Double universal joint
|
28.0
|
28.0
|
51.0
|
||
| $42.8445 - $47.4731 | Request the lead time here |
72.0
|
Rubber
|
Single universal joint
|
35.5
|
37.0
|
66.0
|
||
| $42.8445 - $47.4731 | Request the lead time here |
65.0
|
Rubber
|
Single universal joint
|
30.5
|
32.0
|
56.0
|
||
| $106.2857 - $117.7681 | Request the lead time here |
55.0
|
PVC
|
Double universal joint
|
16.0
|
16.0
|
35.0
|
||
| $59.9037 - $66.3753 | Request the lead time here |
95.0
|
Rubber
|
Single universal joint
|
45.0
|
47.0
|
84.0
|
||
| $110.7667 - $122.7333 | Request the lead time here |
70.0
|
PVC
|
Double universal joint
|
24.0
|
25.0
|
44.0
|
||
| $38.9138 - $43.1177 | Request the lead time here |
40.0
|
Rubber
|
Single universal joint
|
16.5
|
18.0
|
32.0
|
||
| $107.3078 - $118.9005 | Request the lead time here |
65.0
|
PVC
|
Double universal joint
|
20.0
|
22.0
|
36.0
|
||
| $38.9138 - $43.1177 | Request the lead time here |
45.0
|
Rubber
|
Single universal joint
|
20.5
|
22.0
|
40.0
|
||
| $38.9138 - $43.1177 | Request the lead time here |
50.0
|
Rubber
|
Single universal joint
|
24.5
|
26.0
|
48.0
|
||
| $59.9037 - $66.3753 | Request the lead time here |
82.0
|
Rubber
|
Single universal joint
|
40.0
|
42.0
|
75.0
|
||
| $38.9138 - $43.1177 | Request the lead time here |
34.0
|
Rubber
|
Single universal joint
|
15.0
|
16.0
|
28.0
|
||
| $77.749 - $86.1484 | Request the lead time here |
122.0
|
Rubber
|
Single universal joint
|
56.0
|
58.0
|
100.0
|
||
| $130.8133 - $144.9454 | Request the lead time here |
155.0
|
PVC
|
Double universal joint
|
50.0
|
50.0
|
90.0
|
||
| $124.0525 - $137.4543 | Request the lead time here |
90.0
|
PVC
|
Double universal joint
|
32.0
|
32.0
|
62.0
|
||
| $38.9138 - $43.1177 | Request the lead time here |
56.0
|
Rubber
|
Single universal joint
|
27.5
|
29.0
|
52.0