Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
26 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.5275 - $0.9719 45 In stock
Black
PVC
$0.1493 - $0.2752 Request the lead time here
Black
PVC
$0.1629 - $0.30 Request the lead time here
Black
PVC
$0.1793 - $0.3303 Request the lead time here
Black
PVC
$0.3742 - $0.6892 Request the lead time here
Black
PVC
$0.1448 - $0.2668 48 In stock
Black
PVC
$0.2239 - $0.4124 Request the lead time here
Black
PVC
10678 $0.1626 - $0.2996 40 In stock
Black
PVC
$0.1526 - $0.281 17104 In stock
Black
PVC
$0.2008 - $0.37 Request the lead time here
Black
PVC
$0.3831 - $0.7059 Request the lead time here
Black
PVC
$1.048 - $1.9307 14 In stock
Black
PVC
$0.1655 - $0.3047 Request the lead time here
Black
PVC
$0.3792 - $0.6986 21 In stock
Black
PVC
$0.2335 - $0.4301 Request the lead time here
Black
PVC
$0.1973 - $0.3634 49 In stock
Black
PVC
$0.0953 - $0.1756 45 In stock
Black
PVC
$0.2047 - $0.3772 18 In stock
Black
PVC
$0.6272 - $1.1554 33 In stock
Black
PVC
$0.2666 - $0.4911 38 In stock
Black
PVC
  • of 2
Blanking Plug - Compatible Hole Diameter 24.5 mm | 0.965 in ; Overall Diameter 30.0 mm | 1.181 in ; Snap Fit ; PVC ; Black

11027

Price Range
$0.9719 - $0.5275

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 11.2 mm | 0.441 in ; Overall Diameter 17.7 mm | 0.697 in ; Snap Fit ; PVC ; Black

10912

Price Range
$0.2752 - $0.1493

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    17.7 mm
  • Overall Height
    6.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 25.0 mm | 0.984 in ; Snap Fit ; PVC ; Black

10499

Price Range
$0.30 - $0.1629

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 16.3 mm | 0.642 in ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; PVC ; Black

12914

Price Range
$0.3303 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 38.5 mm | 1.516 in ; Snap Fit ; PVC ; Black

11323

Price Range
$0.6892 - $0.3742

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    38.5 mm
  • Overall Height
    4.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 14.9 mm | 0.587 in ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; PVC ; Black

11321

Price Range
$0.2668 - $0.1448

Stock Levels
48 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 15.5 mm | 0.61 in ; Overall Diameter 22.0 mm | 0.866 in ; Snap Fit ; PVC ; Black

10213

Price Range
$0.4124 - $0.2239

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    22.0 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 19.0 mm | 0.748 in ; Overall Diameter 25.0 mm | 0.984 in ; Snap Fit ; PVC ; Black

10678

Price Range
$0.2996 - $0.1626

Stock Levels
40 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.5 mm | 0.571 in ; Snap Fit ; PVC ; Black

10233

Price Range
$0.281 - $0.1526

Stock Levels
17104 In stock
Attributes
  • Overall Diameter
    14.5 mm
  • Overall Height
    4.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.5 mm | 0.571 in ; Snap Fit ; PVC ; Black

10832

Price Range
$0.37 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    14.5 mm
  • Overall Height
    4.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 31.5 mm | 1.24 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; PVC ; Black

11059

Price Range
$0.7059 - $0.3831

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 51.5 mm | 2.028 in ; Overall Diameter 57.5 mm | 2.264 in ; Snap Fit ; PVC ; Black

10320

Price Range
$1.9307 - $1.048

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 4.7 mm | 0.185 in ; Overall Diameter 9.3 mm | 0.366 in ; Snap Fit ; PVC ; Black

10860

Price Range
$0.3047 - $0.1655

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 31.5 mm | 1.24 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; PVC ; Black

11239

Price Range
$0.6986 - $0.3792

Stock Levels
21 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 25.4 mm | 1 in ; Overall Diameter 32.0 mm | 1.26 in ; Snap Fit ; PVC ; Black

11148

Price Range
$0.4301 - $0.2335

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 11.5 mm | 0.453 in ; Overall Diameter 17.0 mm | 0.669 in ; Snap Fit ; PVC ; Black

10768

Price Range
$0.3634 - $0.1973

Stock Levels
49 In stock
Attributes
  • Overall Diameter
    17.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 9.5 mm | 0.374 in ; Overall Diameter 15.0 mm | 0.591 in ; Snap Fit ; PVC ; Black

10488

Price Range
$0.1756 - $0.0953

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    15.0 mm
  • Overall Height
    6.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 15.9 mm | 0.626 in ; Overall Diameter 17.5 mm | 0.689 in ; Snap Fit ; PVC ; Black

15511

Price Range
$0.3772 - $0.2047

Stock Levels
18 In stock
Attributes
  • Overall Diameter
    17.5 mm
  • Overall Height
    7.1 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 38.2 mm | 1.504 in ; Overall Diameter 43.7 mm | 1.72 in ; Snap Fit ; PVC ; Black

10877

Price Range
$1.1554 - $0.6272

Stock Levels
33 In stock
Attributes
  • Overall Diameter
    43.7 mm
  • Overall Height
    8.2 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 13.1 mm | 0.516 in ; Overall Diameter 19.0 mm | 0.748 in ; Push Fit ; PVC ; Black

50680

Price Range
$0.4911 - $0.2666

Stock Levels
38 In stock
Attributes
  • Overall Diameter
    19.0 mm
  • Overall Height
    6.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black