Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.1595 - $0.1679 Request the lead time here
Black
Nylon
$0.1607 - $0.1692 Request the lead time here
Black
Nylon
$0.2291 - $0.2411 Request the lead time here
Black
PA
$0.1859 - $0.1957 Request the lead time here
Grey
Nylon
PGM-18 $0.4028 - $0.424 11 In stock
Black
PA
$0.2429 - $0.2556 12 In stock
Black
PA
$0.8481 - $0.9396 Request the lead time here
Black
PA
$0.2543 - $0.2677 Request the lead time here
Black
PA
$0.2772 - $0.2918 Request the lead time here
Black
PA
$0.2459 - $0.2588 6 In stock
Black
PA
$0.5614 - $0.6221 698 In stock
Black
PA
$0.2712 - $0.2855 15 In stock
Black
PA
$0.5862 - $0.6496 17 In stock
Black
PA
$0.5773 - $0.6077 728 In stock
Black
PA
$0.5244 - $0.581 Request the lead time here
Black
PA
$0.267 - $0.281 8 In stock
Black
PA
$0.6257 - $0.6932 14 In stock
Black
PA
$0.543 - $0.6016 10 In stock
Black
PA
$0.2747 - $0.2891 8 In stock
Black
PA
$0.2434 - $0.2563 12 In stock
Black
PA
  • of 3
Blanking Plug - Compatible Hole Diameter 2.5 mm | 0.098 in ; Overall Diameter 9.0 mm | 0.354 in ; Push Fit ; Nylon ; Black

RQTB-1

Price Range
$0.1679 - $0.1595

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.0 mm
  • Overall Height
    13.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 2.5 mm | 0.098 in ; Overall Diameter 9.3 mm | 0.366 in ; Push Fit ; Nylon ; Black

RQTB-2

Price Range
$0.1692 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    13.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 6.40 mm | 0.252 in ; Overall Diameter 7.9 mm | 0.311 in ; Snap Fit ; PA ; Black

PGM-1

Price Range
$0.2411 - $0.2291

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    7.9 mm
  • Overall Height
    7.9 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon ; Grey

BPE-RJ45-01

Price Range
$0.1957 - $0.1859

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 34.9 mm | 1.374 in ; Snap Fit ; PA ; Black

PGM-18

Price Range
$0.424 - $0.4028

Stock Levels
11 In stock
Attributes
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 9.5 mm | 0.374 in ; Overall Diameter 11.9 mm | 0.469 in ; Snap Fit ; PA ; Black

PGM-33

Price Range
$0.2556 - $0.2429

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    11.9 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 30.6 mm | 1.205 in ; Overall Diameter 34.0 mm | 1.339 in ; Snap Fit ; PA ; Black

PGM-30

Price Range
$0.9396 - $0.8481

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    34.0 mm
  • Overall Height
    13.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 15.9 mm | 0.626 in ; Overall Diameter 18.2 mm | 0.717 in ; Snap Fit ; PA ; Black

PGM-12

Price Range
$0.2677 - $0.2543

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    18.2 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 24.6 mm | 0.969 in ; Snap Fit ; PA ; Black

PGM-17

Price Range
$0.2918 - $0.2772

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    24.6 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.1 mm | 0.594 in ; Snap Fit ; PA ; Black

PGM-11

Price Range
$0.2588 - $0.2459

Stock Levels
6 In stock
Attributes
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 9.8 mm | 0.386 in ; Overall Diameter 13.0 mm | 0.512 in ; Snap Fit ; PA ; Black

PGM-10

Price Range
$0.6221 - $0.5614

Stock Levels
698 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 15.9 mm | 0.626 in ; Overall Diameter 18.2 mm | 0.717 in ; Snap Fit ; PA ; Black

PGM-27

Price Range
$0.2855 - $0.2712

Stock Levels
15 In stock
Attributes
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 6.4 mm | 0.252 in ; Overall Diameter 7.6 mm | 0.299 in ; Snap Fit ; PA ; Black

PGM-6

Price Range
$0.6496 - $0.5862

Stock Levels
17 In stock
Attributes
  • Overall Diameter
    7.6 mm
  • Overall Height
    5.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 45.0 mm | 1.772 in ; Overall Diameter 48.4 mm | 1.906 in ; Snap Fit ; PA ; Black

PGM-21

Price Range
$0.6077 - $0.5773

Stock Levels
728 In stock
Attributes
  • Overall Diameter
    48.4 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 7.8 mm | 0.307 in ; Overall Diameter 9.5 mm | 0.374 in ; Snap Fit ; PA ; Black

PGM-8

Price Range
$0.581 - $0.5244

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 22.2 mm | 0.874 in ; Overall Diameter 28.6 mm | 1.126 in ; Snap Fit ; PA ; Black

PGM-29

Price Range
$0.281 - $0.267

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    28.6 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 22.0 mm | 0.866 in ; Overall Diameter 26.0 mm | 1.024 in ; Snap Fit ; PA ; Black

PGM-22

Price Range
$0.6932 - $0.6257

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    26.0 mm
  • Overall Height
    9.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 12.9 mm | 0.508 in ; Overall Diameter 17.0 mm | 0.669 in ; Snap Fit ; PA ; Black

PGM-13

Price Range
$0.6016 - $0.543

Stock Levels
10 In stock
Attributes
  • Overall Diameter
    17.0 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 19.8 mm | 0.78 in ; Overall Diameter 22.6 mm | 0.89 in ; Snap Fit ; PA ; Black

PGM-15

Price Range
$0.2891 - $0.2747

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    22.6 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.3 mm | 0.563 in ; Snap Fit ; PA ; Black

PGM-5

Price Range
$0.2563 - $0.2434

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
  • Colour
    Black