Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.5678 - $0.6291 17 In stock
Black
Nylon
2.0 mm
$0.2585 - $0.2721 2 In stock
Black
Nylon
3.2 mm
PGM-18 $0.4028 - $0.424 11 In stock
Black
Nylon
3.2 mm
$0.2429 - $0.2556 12 In stock
Black
Nylon
3.2 mm
$0.6738 - $0.7466 Request the lead time here
Black
Nylon
1.6 mm
$0.6835 - $0.7195 Request the lead time here
Black
Nylon
3.2 mm
$0.5614 - $0.6221 698 In stock
Black
Nylon
1.4 mm
$0.5244 - $0.581 Request the lead time here
Black
Nylon
1.6 mm
$0.6257 - $0.6932 14 In stock
Black
Nylon
3.0 mm
$0.267 - $0.281 8 In stock
Black
Nylon
3.2 mm
$0.2351 - $0.2475 Request the lead time here
Black
Nylon
1.6 mm
$0.5773 - $0.6077 3428 In stock
Black
Nylon
3.2 mm
$0.543 - $0.6016 10 In stock
Black
Nylon
2.1 mm
$0.2459 - $0.2588 6 In stock
Black
Nylon
1.6 mm
$0.2651 - $0.279 Request the lead time here
Black
Nylon
1.6 mm
$0.3223 - $0.3394 13 In stock
Black
Nylon
3.2 mm
$0.2747 - $0.2891 8 In stock
Black
Nylon
1.6 mm
$0.2434 - $0.2563 12 In stock
Black
Nylon
1.6 mm
$0.4487 - $0.4723 2420 In stock
Black
Nylon
3.2 mm
$0.2291 - $0.2411 Request the lead time here
Black
Nylon
1.6 mm
  • of 3
Blanking Plug 20.0 mm 8.0 mm 2.0 mm Nylon Black

PGM-16

Price Range
$0.6291 - $0.5678

Stock Levels
17 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    2.0 mm
Blanking Plug 14.6 mm 10.3 mm 3.2 mm Nylon Black

PGM-24

Price Range
$0.2721 - $0.2585

Stock Levels
2 In stock
Attributes
  • Overall Diameter
    14.6 mm
  • Overall Height
    10.3 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 34.9 mm 11.5 mm 3.2 mm Nylon Black

PGM-18

Price Range
$0.424 - $0.4028

Stock Levels
11 In stock
Attributes
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 12.0 mm 10.0 mm 3.2 mm Nylon Black

PGM-33

Price Range
$0.2556 - $0.2429

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    12.0 mm
  • Overall Height
    10.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 11.0 mm 7.0 mm 1.6 mm Nylon Black

PGM-7

Price Range
$0.7466 - $0.6738

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 55.1 mm 11.9 mm 3.2 mm Nylon Black

PGM-23

Price Range
$0.7195 - $0.6835

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    55.1 mm
  • Overall Height
    11.9 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 13.0 mm 6.0 mm 1.4 mm Nylon Black

PGM-10

Price Range
$0.6221 - $0.5614

Stock Levels
698 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.4 mm
Blanking Plug 9.5 mm 6.0 mm 1.6 mm Nylon Black

PGM-8

Price Range
$0.581 - $0.5244

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 26.0 mm 9.6 mm 3.0 mm Nylon Black

PGM-22

Price Range
$0.6932 - $0.6257

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    26.0 mm
  • Overall Height
    9.6 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.0 mm
Blanking Plug 28.6 mm 11.5 mm 3.2 mm Nylon Black

PGM-29

Price Range
$0.281 - $0.267

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    28.6 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 9.5 mm 8.0 mm 1.6 mm Nylon Black

PGM-2

Price Range
$0.2475 - $0.2351

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 48.4 mm 11.5 mm 3.2 mm Nylon Black

PGM-21

Price Range
$0.6077 - $0.5773

Stock Levels
3428 In stock
Attributes
  • Overall Diameter
    48.4 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 17.0 mm 8.0 mm 2.1 mm Nylon Black

PGM-13

Price Range
$0.6016 - $0.543

Stock Levels
10 In stock
Attributes
  • Overall Diameter
    17.0 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    2.1 mm
Blanking Plug 15.1 mm 6.4 mm 1.6 mm Nylon Black

PGM-11

Price Range
$0.2588 - $0.2459

Stock Levels
6 In stock
Attributes
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 21.4 mm 6.4 mm 1.6 mm Nylon Black

PGM-14

Price Range
$0.279 - $0.2651

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    21.4 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 31.0 mm 11.5 mm 3.2 mm Nylon Black

PGM-32

Price Range
$0.3394 - $0.3223

Stock Levels
13 In stock
Attributes
  • Overall Diameter
    31.0 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 22.6 mm 6.4 mm 1.6 mm Nylon Black

PGM-15

Price Range
$0.2891 - $0.2747

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    22.6 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 14.3 mm 6.4 mm 1.6 mm Nylon Black

PGM-5

Price Range
$0.2563 - $0.2434

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 42.7 mm 11.5 mm 3.2 mm Nylon Black

PGM-31

Price Range
$0.4723 - $0.4487

Stock Levels
2420 In stock
Attributes
  • Overall Diameter
    42.7 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 8.0 mm 8.0 mm 1.6 mm Nylon Black

PGM-1

Price Range
$0.2411 - $0.2291

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm