Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5678 - $0.6291 | 17 In stock |
|
Black
|
Nylon
|
|
0.079 in
2.0 mm
|
|
||
| $0.2585 - $0.2721 | 2 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| PGM-18 | $0.4028 - $0.424 | 11 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
|
| $0.2429 - $0.2556 | 12 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.6738 - $0.7466 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.6835 - $0.7195 | Request the lead time here |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.5614 - $0.6221 | 698 In stock |
|
Black
|
Nylon
|
|
0.055 in
1.4 mm
|
|
||
| $0.5244 - $0.581 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.6257 - $0.6932 | 14 In stock |
|
Black
|
Nylon
|
|
0.118 in
3.0 mm
|
|
||
| $0.267 - $0.281 | 8 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.2351 - $0.2475 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.5773 - $0.6077 | 3428 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.543 - $0.6016 | 10 In stock |
|
Black
|
Nylon
|
|
0.083 in
2.1 mm
|
|
||
| $0.2459 - $0.2588 | 6 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.2651 - $0.279 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.3223 - $0.3394 | 13 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.2747 - $0.2891 | 8 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.2434 - $0.2563 | 12 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.4487 - $0.4723 | 2420 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.2291 - $0.2411 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue