Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$0.9243 - $1.0241 Request the lead time here
TPR
2.0 mm
14.0 mm
0.032 mm
11.4 mm
$0.8605 - $0.9534 Request the lead time here
TPR
2.0 mm
12.0 mm
0.32 mm
11.4 mm
$0.696 - $0.7327 Request the lead time here
TPR
2.0 mm
18.0 mm
6.5 mm
11.4 mm
$1.3458 - $1.4911 Request the lead time here
TPR
2.0 mm
30.0 mm
0.32 mm
10.7 mm
$1.2433 - $1.3087 Request the lead time here
TPE
3.0 mm
26.5 mm
0.063 mm
12.0 mm
$1.0776 - $1.1344 Request the lead time here
TPE
3.0 mm
22.0 mm
0.063 mm
12.0 mm
$1.2353 - $1.3688 789 In stock
TPR
2.0 mm
22.0 mm
0.32 mm
10.9 mm
$0.4904 - $0.9035 11 In stock
TPE
5.1 mm
22.0 mm
6.5 mm
10.9 mm
$0.2862 - $0.5272 9517 In stock
TPE
5.1 mm
12.0 mm
6.5 mm
11.4 mm
$0.6242 - $1.15 155 In stock
TPE
5.1 mm
30.0 mm
6.5 mm
10.7 mm
$0.2721 - $0.5011 1509 In stock
TPE
5.1 mm
16.0 mm
6.5 mm
12.0 mm
$0.3069 - $0.5653 739 In stock
TPE
5.1 mm
20.0 mm
6.5 mm
10.9 mm
$0.3108 - $0.5725 15 In stock
TPE
5.1 mm
14.0 mm
6.5 mm
11.4 mm
$0.7224 - $1.3306 Request the lead time here
TPE
5.1 mm
45.0 mm
6.5 mm
10.7 mm
$0.3263 - $0.601 5 In stock
TPE
5.1 mm
10.0 mm
6.5 mm
10.9 mm
$0.2459 - $0.4531 10 In stock
TPE
5.1 mm
18.0 mm
6.5 mm
11.4 mm
$0.5438 - $1.0017 Request the lead time here
TPE
5.1 mm
25.0 mm
6.5 mm
10.9 mm
$1.1005 - $1.2194 14 In stock
TPR
2.0 mm
10.0 mm
0.8 mm
10.9 mm
Body Plug - Head Diameter 23.0 mm | 0.906 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16232

Price Range
$1.0241 - $0.9243

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    14.0 mm
Body Plug - Head Diameter 12.0 mm | 0.472 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16231

Price Range
$0.9534 - $0.8605

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    12.0 mm
Body Plug - Head Diameter 27.0 mm | 1.063 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16234

Price Range
$0.7327 - $0.696

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    18.0 mm
Body Plug - Head Diameter 39.4 mm | 1.551 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
$1.4911 - $1.3458

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug - Head Diameter 32.5 mm | 1.28 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

BP-4

Price Range
$1.3087 - $1.2433

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    26.5 mm
Body Plug - Head Diameter 28.0 mm | 1.102 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

BP-3

Price Range
$1.1344 - $1.0776

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug - Head Diameter 31.2 mm | 1.228 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16236

Price Range
$1.3688 - $1.2353

Stock Levels
789 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug - Head Diameter 31.2 mm | 1.228 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16236

Price Range
$0.9035 - $0.4904

Stock Levels
11 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug - Head Diameter 21.1 mm | 0.831 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16231

Price Range
$0.5272 - $0.2862

Stock Levels
9517 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    12.0 mm
Body Plug - Head Diameter 39.4 mm | 1.551 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16238

Price Range
$1.15 - $0.6242

Stock Levels
155 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug - Head Diameter 24.9 mm | 0.98 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16233

Price Range
$0.5011 - $0.2721

Stock Levels
1509 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    16.0 mm
Body Plug - Head Diameter 29 mm | 1.142 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16235

Price Range
$0.5653 - $0.3069

Stock Levels
739 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    20.0 mm
Body Plug - Head Diameter 23.1 mm | 0.909 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16232

Price Range
$0.5725 - $0.3108

Stock Levels
15 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    14.0 mm
Body Plug - Head Diameter 54 mm | 2.126 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

10517

Price Range
$1.3306 - $0.7224

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    45.0 mm
Body Plug - Head Diameter 19.3 mm | 0.76 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16230

Price Range
$0.601 - $0.3263

Stock Levels
5 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm
Body Plug - Head Diameter 26.9 mm | 1.059 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16234

Price Range
$0.4531 - $0.2459

Stock Levels
10 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    18.0 mm
Body Plug - Head Diameter 34 mm | 1.339 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16237

Price Range
$1.0017 - $0.5438

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    25.0 mm
Body Plug - Head Diameter 19.3 mm | 0.76 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
$1.2194 - $1.1005

Stock Levels
14 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm