Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$0.8605 - $0.9534 Request the lead time here
TPE
5.0 mm
12.0 mm
$0.696 - $0.7327 Request the lead time here
TPE
5.0 mm
18.0 mm
$0.9243 - $1.0241 Request the lead time here
TPE
5.0 mm
14.0 mm
$1.2353 - $1.3688 789 In stock
TPE
4.5 mm
22.0 mm
$1.3458 - $1.4911 Request the lead time here
TPE
4.25 mm
30.0 mm
$1.1005 - $1.2194 14 In stock
TPE
5.0 mm
10.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16231

Price Range
$0.9534 - $0.8605

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16234

Price Range
$0.7327 - $0.696

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    18.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16232

Price Range
$1.0241 - $0.9243

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    14.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16236

Price Range
$1.3688 - $1.2353

Stock Levels
789 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
$1.4911 - $1.3458

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    30.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
$1.2194 - $1.1005

Stock Levels
14 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    10.0 mm