Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.7068 - $0.7441 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.2898 - $0.3051 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.7834 - $1.4433 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.1304 - $0.2403 | 16 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.3917 - $0.7217 | Request the lead time here |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.5567 - $0.586 | Request the lead time here |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.3683 - $0.6783 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.3628 - $0.3819 | 17 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.1257 - $0.2314 | 8 In stock |
Nickel Plated
|
|
0.354 in
9.0 mm
|
|
||
| $0.6664 - $0.7014 | Request the lead time here |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.9178 - $1.6907 | Request the lead time here |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.6763 - $0.7118 | 15 In stock |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.3984 - $0.7341 | 9 In stock |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.8423 - $0.9332 | 9 In stock |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.6848 - $0.7208 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.2898 - $0.5339 | 12 In stock |
Natural
|
|
0.354 in
9.0 mm
|
|
||
| $0.8615 - $1.5871 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.6406 - $0.6743 | Request the lead time here |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.9056 - $1.6684 | Request the lead time here |
Natural
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||
| $0.8033 - $0.8457 | Request the lead time here |
Natural
|
|
0.354 in
9.0 mm