The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1266 - $0.2333 | 16 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||
| $0.6607 - $1.217 | Request the lead time here |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.8793 - $1.6198 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.3283 - $0.3456 | Request the lead time here |
Black
|
Black
|
0.374 in
9.5 mm
|
|
||
| $0.4982 - $0.9178 | Request the lead time here |
Black
|
Black
|
0.374 in
9.5 mm
|
|
||
| $0.647 - $0.681 | Request the lead time here |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.7606 - $1.4013 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.3803 - $0.7007 | Request the lead time here |
Black
|
Black
|
0.374 in
9.5 mm
|
|
||
| $0.8882 - $1.6362 | Request the lead time here |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.2814 - $0.5184 | 10 In stock |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.2814 - $0.2962 | 12 In stock |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.3283 - $0.3456 | 15 In stock |
Black
|
Black
|
0.374 in
9.5 mm
|
|
||
| $0.5165 - $0.9515 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.6004 - $0.6322 | Request the lead time here |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.6405 - $0.6743 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.2814 - $0.2962 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.8178 - $0.906 | 9 In stock |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.2814 - $0.5184 | 12 In stock |
Nickel Plated
|
Nickel Plated
|
0.374 in
9.5 mm
|
|
||
| $0.8364 - $1.5408 | Request the lead time here |
Brass Plated
|
Brass Plated
|
0.374 in
9.5 mm
|
|
||
| $0.622 - $0.6546 | Request the lead time here |
Black
|
Black
|
0.374 in
9.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue