Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Special Offer | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
$329.7305 - $365.3524 | Request the lead time here |
Polyester
|
|
1.023 in
26 mm
|
||
$0.3519 - $0.39 | Request the lead time here |
Polyester
|
|
0.551 in
14 mm
|
||
$236.2278 - $261.7482 | Request the lead time here |
Polyester
|
|
0.354 in
9 mm
|
||
$252.7616 - $280.0684 | Request the lead time here |
Polyester
|
|
0.787 in
20 mm
|
||
$173.0373 - $191.7311 | Request the lead time here |
Polyester
|
|
0.236 in
6 mm
|
||
$56.2434 - $62.3196 | Request the lead time here |
PES
|
|
0.551 in
14.0 mm
|
||
$37.692 - $41.764 | 1 In stock |
PES
|
|
0.394 in
10.0 mm
|
||
$212.3119 - $235.2486 | Request the lead time here |
PES
|
|
2.756 in
70.0 mm
|
||
$114.7985 - $127.2005 | Request the lead time here |
PES
|
|
1.654 in
42.0 mm
|
||
$52.4892 - $58.1597 | Request the lead time here |
PES
|
|
0.472 in
12.0 mm
|
||
$231.9064 - $256.96 | Request the lead time here |
PES
|
|
3.15 in
80.0 mm
|
||
$43.8133 - $48.5465 | 1 In stock |
PES
|
|
0.906 in
23.0 mm
|
||
$52.7948 - $58.4983 | Request the lead time here |
PES
|
|
0.197 in
5.0 mm
|
||
$86.3869 - $95.7195 | Request the lead time here |
PES
|
|
1.378 in
35.0 mm
|
||
$56.2844 - $62.365 | Request the lead time here |
PES
|
|
0.315 in
8.0 mm
|
||
$142.4461 - $157.835 | Request the lead time here |
PES
|
|
1.89 in
48.0 mm
|
||
$149.4192 - $165.5614 | Request the lead time here |
PES
|
|
2.126 in
54.0 mm
|
||
$107.2813 - $118.8711 | Request the lead time here |
PES
|
|
0.709 in
18.0 mm
|
||
$549.6142 - $608.9909 | Request the lead time here |
Polyester
|
|
1.574 in
40 mm
|
||
$300.5442 - $333.013 | Request the lead time here |
Polyester
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue