Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Special Offer | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
$107.2813 - $118.8711 | Request the lead time here |
PES
|
|
0.709 in
18.0 mm
|
||
$61.5868 - $68.2402 | Request the lead time here |
PES
|
|
1.102 in
28.0 mm
|
||
$549.6142 - $608.9909 | Request the lead time here |
Polyester
|
|
1.574 in
40 mm
|
||
$329.7305 - $365.3524 | Request the lead time here |
Polyester
|
|
1.023 in
26 mm
|
||
$252.7616 - $280.0684 | Request the lead time here |
Polyester
|
|
0.787 in
20 mm
|
||
$0.3519 - $0.39 | Request the lead time here |
Polyester
|
|
0.551 in
14 mm
|
||
$236.2278 - $261.7482 | Request the lead time here |
Polyester
|
|
0.354 in
9 mm
|
||
$173.0373 - $191.7311 | Request the lead time here |
Polyester
|
|
0.236 in
6 mm
|
||
$43.8133 - $48.5465 | 1 In stock |
PES
|
|
0.906 in
23.0 mm
|
||
$56.2434 - $62.3196 | Request the lead time here |
PES
|
|
0.551 in
14.0 mm
|
||
$149.4192 - $165.5614 | Request the lead time here |
PES
|
|
2.126 in
54.0 mm
|
||
$52.7948 - $58.4983 | Request the lead time here |
PES
|
|
0.197 in
5.0 mm
|
||
$86.3869 - $95.7195 | Request the lead time here |
PES
|
|
1.378 in
35.0 mm
|
||
$37.692 - $41.764 | 1 In stock |
PES
|
|
0.394 in
10.0 mm
|
||
$212.3119 - $235.2486 | Request the lead time here |
PES
|
|
2.756 in
70.0 mm
|
||
$114.7985 - $127.2005 | Request the lead time here |
PES
|
|
1.654 in
42.0 mm
|
||
$56.2844 - $62.365 | Request the lead time here |
PES
|
|
0.315 in
8.0 mm
|
||
$142.4461 - $157.835 | Request the lead time here |
PES
|
|
1.89 in
48.0 mm
|
||
$52.4892 - $58.1597 | Request the lead time here |
PES
|
|
0.472 in
12.0 mm
|
||
$231.9064 - $256.96 | Request the lead time here |
PES
|
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue