Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Special Offer | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
$333.3335 - $369.3447 | Request the lead time here |
Polyester
|
|
0.669 in
17.0 mm
|
||
$448.0942 - $496.5033 | Request the lead time here |
Polyester
|
|
1.063 in
27.0 mm
|
||
$371.5903 - $411.7343 | Request the lead time here |
Polyester
|
|
0.787 in
20.0 mm
|
||
$185.7959 - $205.868 | Request the lead time here |
Polyester
|
|
0.236 in
6.0 mm
|
||
$229.509 - $254.3036 | Request the lead time here |
Polyester
|
|
0.354 in
9.0 mm
|
||
$410.0334 - $454.3306 | Request the lead time here |
Polyester
|
|
1.575 in
40.0 mm
|
||
$262.3091 - $290.6472 | Request the lead time here |
Polyester
|
|
0.433 in
11.0 mm
|
||
$61.5868 - $68.2402 | Request the lead time here |
PES
|
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue