Menu Search

Bullet - Grease Nipple

In stock

Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.

The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.

  • Material: Aluminium and Steel
  • Pin Materials: Brass, Steel and Stainless Steel
  • Washer Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
$7.3559 - $7.743 23 In stock
8.0 mm
13.0 mm
80.0 mm
304 Stainless Steel
16.0 mm
$16.1141 - $16.9622 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
304 Stainless Steel
20.0 mm
$12.1251 - $12.7632 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
304 Stainless Steel
20.0 mm
$5.2079 - $5.482 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
304 Stainless Steel
12.0 mm
$1.6182 - $1.7034 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
$3.0439 - $3.2041 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
$8.8858 - $9.3534 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
$5.3606 - $5.6427 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Aluminium
19.6 mm
$3.8111 - $4.0116 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
$3.0822 - $3.2446 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Aluminium
11.9 mm
$5.4324 - $5.7182 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Aluminium
15.5 mm
$4.5015 - $4.7383 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
$3.3508 - $3.5271 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
$7.3793 - $7.7677 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Aluminium
19.6 mm
$8.2098 - $8.6418 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
$6.2152 - $6.5423 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
$1.5416 - $1.6226 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
$5.1151 - $5.3844 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
$9.3604 - $9.853 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
$1.6949 - $1.7841 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
  • of 2
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 16.0 mm | 0.63 in ; Overall Diameter - 13.0 mm | 0.512 in ; 304 Stainless Steel

1349768

Price Range
$7.743 - $7.3559

Stock Levels
23 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 20.0 mm | 0.787 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349770

Price Range
$16.9622 - $16.1141

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 20.0 mm | 0.787 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349769

Price Range
$12.7632 - $12.1251

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 12.0 mm | 0.472 in ; Overall Diameter - 10.0 mm | 0.394 in ; 304 Stainless Steel

1349767

Price Range
$5.482 - $5.2079

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349751

Price Range
$1.7034 - $1.6182

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349734

Price Range
$3.2041 - $3.0439

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349756

Price Range
$9.3534 - $8.8858

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349765

Price Range
$5.6427 - $5.3606

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349754

Price Range
$4.0116 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Aluminium

1349763

Price Range
$3.2446 - $3.0822

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349764

Price Range
$5.7182 - $5.4324

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349759

Price Range
$4.7383 - $4.5015

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349753

Price Range
$3.5271 - $3.3508

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349766

Price Range
$7.7677 - $7.3793

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349761

Price Range
$8.6418 - $8.2098

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349755

Price Range
$6.5423 - $6.2152

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349750

Price Range
$1.6226 - $1.5416

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349760

Price Range
$5.3844 - $5.1151

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349762

Price Range
$9.853 - $9.3604

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349757

Price Range
$1.7841 - $1.6949

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel