Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.
The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$5.1151 - $5.3844 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$1.6949 - $1.7841 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
$6.2152 - $6.5423 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$9.3604 - $9.853 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$7.3793 - $7.7677 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
$8.2098 - $8.6418 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$3.0822 - $3.2446 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
0.469 in
11.9 mm
|
||
$2.4301 - $2.5581 | Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
$5.4324 - $5.7182 | Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
$8.8858 - $9.3534 | Request the lead time here |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
$4.5015 - $4.7383 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$5.3606 - $5.6427 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
$3.8111 - $4.0116 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$1.5416 - $1.6226 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
$3.3508 - $3.5271 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
$3.0439 - $3.2041 | Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
$1.6182 - $1.7034 | Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
$1.9699 - $2.0736 | Request the lead time here |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
$5.2079 - $5.482 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
304 Stainless Steel
|
0.472 in
12.0 mm
|
||
$16.1141 - $16.9622 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
304 Stainless Steel
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue