Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Material | Overall Length | Overall Diameter | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $2.9917 - $3.1492 | Request the lead time here | 
Steel
 | 
3.937 in
 
100.0 mm
 | 
0.63 in
 
16.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $0.9972 - $1.0497 | Request the lead time here | 
Steel
 | 
1.575 in
 
40.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Steel
 | 
0.394 in
 
10.0 mm
 | ||
| $2.4834 - $4.5747 | Request the lead time here | 
Steel
 | 
1.969 in
 
50.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Steel
 | 
0.394 in
 
10.0 mm
 | ||
| $1.611 - $1.6956 | Request the lead time here | 
Brass
 | 
2.756 in
 
70.0 mm
 | 
0.453 in
 
11.5 mm
 | 
Steel
 | 
0.52 in
 
13.2 mm
 | ||
| $1.7011 - $1.7907 | Request the lead time here | 
Brass
 | 
2.362 in
 
60.0 mm
 | 
0.394 in
 
10.0 mm
 | 
Steel
 | 
0.469 in
 
11.9 mm
 | ||
| $6.9369 - $7.302 | Request the lead time here | 
Stainless Steel
 | 
4.724 in
 
120.0 mm
 | 
0.63 in
 
16.0 mm
 | 
Aluminium
 | 
0.772 in
 
19.6 mm
 | ||
| $1.304 - $1.3727 | Request the lead time here | 
Brass
 | 
1.969 in
 
50.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Steel
 | 
0.394 in
 
10.0 mm
 | ||
| $1.2273 - $1.2919 | Request the lead time here | 
Steel
 | 
2.362 in
 
60.0 mm
 | 
0.394 in
 
10.0 mm
 | 
Steel
 | 
0.469 in
 
11.9 mm
 | ||
| $4.1424 - $4.3604 | Request the lead time here | 
Brass
 | 
3.937 in
 
100.0 mm
 | 
0.63 in
 
16.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $6.6739 - $7.0252 | Request the lead time here | 
Steel
 | 
7.087 in
 
180.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $2.7233 - $2.8665 | Request the lead time here | 
Stainless Steel
 | 
2.362 in
 
60.0 mm
 | 
0.394 in
 
10.0 mm
 | 
Aluminium
 | 
0.469 in
 
11.9 mm
 | ||
| $1.304 - $1.3727 | Request the lead time here | 
Steel
 | 
2.756 in
 
70.0 mm
 | 
0.453 in
 
11.5 mm
 | 
Steel
 | 
0.52 in
 
13.2 mm
 | ||
| $5.6767 - $5.9754 | Request the lead time here | 
Steel
 | 
5.906 in
 
150.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Steel
 | 
1 in
 
25.4 mm
 | ||
| $4.7561 - $5.0064 | Request the lead time here | 
Brass
 | 
4.724 in
 
120.0 mm
 | 
0.63 in
 
16.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $3.452 - $3.6337 | Request the lead time here | 
Steel
 | 
4.724 in
 
120.0 mm
 | 
0.63 in
 
16.0 mm
 | 
Steel
 | 
0.772 in
 
19.6 mm
 | ||
| $43.2849 - $47.9611 | Request the lead time here | 
Stainless Steel
 | 
2.362 in
 
60.0 mm
 | 
0.394 in
 
10.0 mm
 | 
Stainless Steel
 | 
0.472 in
 
12.0 mm
 | ||
| $6.1619 - $6.4863 | Request the lead time here | 
Stainless Steel
 |  | 
0.63 in
 
16.0 mm
 | 
Aluminium
 | 
0.772 in
 
19.6 mm
 | ||
| $5.8301 - $6.137 | Request the lead time here | 
Stainless Steel
 | 
3.15 in
 
80.0 mm
 | 
0.512 in
 
13.0 mm
 | 
304 Stainless Steel
 | 
0.61 in
 
15.5 mm
 | ||
| $3.6821 - $3.8759 | 38 In stock | 
Stainless Steel
 | 
2.362 in
 
60.0 mm
 | 
0.394 in
 
10.0 mm
 | 
304 Stainless Steel
 | 
0.469 in
 
11.9 mm
 | ||
| $14.4985 - $15.2617 | Request the lead time here | 
Stainless Steel
 | 
4.724 in
 
120.0 mm
 | 
0.63 in
 
16.0 mm
 | 
304 Stainless Steel
 | 
0.772 in
 
19.6 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue