Menu Search

Bullet - Simple

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Pin Material Overall Length Overall Diameter Material Overall Width View
$2.7655 - $2.911 Request the lead time here
Brass
80.0 mm
13.0 mm
Steel
$7.9013 - $8.3171 Request the lead time here
Brass
150.0 mm
20.0 mm
Steel
$1.3432 - $1.4139 Request the lead time here
Brass
50.0 mm
8.0 mm
Steel
$1.2641 - $1.3306 Request the lead time here
Steel
60.0 mm
10.0 mm
Steel
$3.0814 - $3.2437 Request the lead time here
Steel
100.0 mm
16.0 mm
Steel
$4.8988 - $5.1566 Request the lead time here
Brass
120.0 mm
16.0 mm
Steel
$2.805 - $2.9525 Request the lead time here
60.0 mm
10.0 mm
Aluminium
$1.3432 - $1.4139 Request the lead time here
Steel
70.0 mm
11.5 mm
Steel
$5.847 - $6.1547 Request the lead time here
Steel
150.0 mm
20.0 mm
Steel
$1.0271 - $1.0812 Request the lead time here
Steel
40.0 mm
8.0 mm
Steel
$2.5579 - $4.7119 Request the lead time here
Steel
50.0 mm
8.0 mm
Steel
$4.2667 - $4.4912 Request the lead time here
Brass
100.0 mm
16.0 mm
Steel
$1.6593 - $1.7465 Request the lead time here
Brass
70.0 mm
11.5 mm
Steel
$6.8742 - $7.2359 Request the lead time here
Steel
180.0 mm
20.0 mm
Steel
$2.1333 - $2.2456 25 In stock
Steel
80.0 mm
13.0 mm
Steel
$11.1946 - $11.7838 Request the lead time here
Brass
180.0 mm
20.0 mm
Steel
$4.1718 - $4.3914 25 In stock
80.0 mm
13.0 mm
Aluminium
$3.5556 - $3.7427 Request the lead time here
Steel
120.0 mm
16.0 mm
Steel
$1.7521 - $1.8444 Request the lead time here
Brass
60.0 mm
10.0 mm
Steel
$7.145 - $7.5211 Request the lead time here
120.0 mm
16.0 mm
Aluminium
  • of 2
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
$2.911 - $2.7655

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
$8.3171 - $7.9013

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
$1.4139 - $1.3432

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
$1.3306 - $1.2641

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349726

Price Range
$3.2437 - $3.0814

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
$5.1566 - $4.8988

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Aluminium

1349730

Price Range
$2.9525 - $2.805

Stock Levels
Request the lead time here
Attributes
  • Material
    Aluminium
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
$1.4139 - $1.3432

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
$6.1547 - $5.847

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
$1.0812 - $1.0271

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
$4.7119 - $2.5579

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
$4.4912 - $4.2667

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
$1.7465 - $1.6593

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349738

Price Range
$7.2359 - $6.8742

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349725

Price Range
$2.2456 - $2.1333

Stock Levels
25 In stock
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
$11.7838 - $11.1946

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
$4.3914 - $4.1718

Stock Levels
25 In stock
Attributes
  • Material
    Aluminium
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
$3.7427 - $3.5556

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
$1.8444 - $1.7521

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349747

Price Range
$7.5211 - $7.145

Stock Levels
Request the lead time here
Attributes
  • Material
    Aluminium
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm