Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Material | Overall Length | Overall Diameter | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $6.005 - $6.3211 | Request the lead time here |
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Stainless Steel
|
|
||
| $14.9335 - $15.7195 | Request the lead time here |
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Stainless Steel
|
|
||
| $10.8247 - $11.3946 | Request the lead time here |
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Stainless Steel
|
|
||
| $3.7926 - $3.9922 | 38 In stock |
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Stainless Steel
|
|
||
| $2.7655 - $2.911 | Request the lead time here |
Brass
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Steel
|
|
||
| $7.9013 - $8.3171 | Request the lead time here |
Brass
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
|
||
| $6.8742 - $7.2359 | Request the lead time here |
Steel
|
7.087 in
180.0 mm
|
0.787 in
20.0 mm
|
Steel
|
|
||
| $1.7521 - $1.8444 | Request the lead time here |
Brass
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
|
||
| $7.145 - $7.5211 | Request the lead time here |
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Aluminium
|
|
||
| $1.3432 - $1.4139 | Request the lead time here |
Brass
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
|
||
| $1.2641 - $1.3306 | Request the lead time here |
Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
|
||
| $4.2667 - $4.4912 | Request the lead time here |
Brass
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
|
||
| $1.6593 - $1.7465 | Request the lead time here |
Brass
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
|
||
| $2.805 - $2.9525 | Request the lead time here |
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Aluminium
|
|
||
| $1.3432 - $1.4139 | Request the lead time here |
Steel
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
|
||
| $5.847 - $6.1547 | Request the lead time here |
Steel
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
|
||
| $4.8988 - $5.1566 | Request the lead time here |
Brass
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
|
||
| $3.5556 - $3.7427 | Request the lead time here |
Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
|
||
| $2.5579 - $4.7119 | Request the lead time here |
Steel
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
|
||
| $1.0271 - $1.0812 | Request the lead time here |
Steel
|
1.575 in
40.0 mm
|
0.315 in
8.0 mm
|
Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue