Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Length | Wire Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.0624 - $0.0691 | 15000 In stock |
3.000 in
76.2 mm
|
0.044 in
1.1 mm
|
|
||
| $0.7877 - $0.8727 | Request the lead time here |
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
| $0.9759 - $1.0812 | Request the lead time here |
10.000 in
254 mm
|
0.180 in
4.6 mm
|
|
||
| $0.0687 - $0.0762 | 4999 In stock |
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
|
||
| $0.1128 - $0.125 | Request the lead time here |
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
||
| $0.1028 - $0.1139 | Request the lead time here |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.179 - $0.1983 | Request the lead time here |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
| $0.303 - $0.3356 | 2999 In stock |
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
||
| $0.5958 - $0.6601 | Request the lead time here |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
| $0.2193 - $0.243 | 3500 In stock |
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.1432 - $0.1587 | Request the lead time here |
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
|
||
| $1.0997 - $1.2185 | 1907 In stock |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
| $0.3745 - $0.4149 | 1997 In stock |
8.000 in
203.2 mm
|
0.120 in
3 mm