Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: PA
  • Colour: Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Full Material View
467466 $1.0659 - $1.1812 45 In stock
M40
Grey
Polyamide
$0.3147 - $0.3487 162 In stock
M20
Black
Polyamide
$1.0659 - $1.1812 60 In stock
M40
Black
Polyamide
$0.5304 - $0.5583 69 In stock
M25
Black
Polyamide
467440 $0.3313 - $0.6103 19 In stock
PG 13.5
Grey
Polyamide
$0.3313 - $0.3487 Request the lead time here
PG 11
Grey
Polyamide
$0.3085 - $0.5682 168 In stock
M12
Black
Polyamide
$0.3313 - $0.3487 9 In stock
PG 13.5
Black
Polyamide
$0.5713 - $1.0524 10 In stock
PG 21
Black
Polyamide
467448 $0.3085 - $0.5682 161 In stock
M16
Black
Polyamide
$1.1629 - $1.2885 Request the lead time here
PG 36
Grey
Polyamide
$0.3313 - $0.3487 16 In stock
PG 11
Black
Polyamide
$0.8683 - $0.9621 Request the lead time here
PG 29
Black
Polyamide
$0.3085 - $0.3247 19 In stock
PG 7
Black
Polyamide
$1.8414 - $2.0403 Request the lead time here
PG 48
Grey
Polyamide
$0.5713 - $1.0524 Request the lead time here
PG 21
Grey
Polyamide
$0.8683 - $0.9621 Request the lead time here
PG 29
Grey
Polyamide
$1.6474 - $1.8254 Request the lead time here
PG 42
Black
Polyamide
$1.1629 - $1.2885 Request the lead time here
PG 36
Black
Polyamide
$0.6783 - $0.7517 110 In stock
M32
Black
Polyamide
  • of 2
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

467466

Price Range
$1.1812 - $1.0659

Stock Levels
45 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover M20 13.0 mm 25.0 mm Nylon 6

467450

Price Range
$0.3487 - $0.3147

Stock Levels
162 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

467455

Price Range
$1.1812 - $1.0659

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover M25 15.5 mm 30.0 mm Nylon 6

467452

Price Range
$0.5583 - $0.5304

Stock Levels
69 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    30.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm Nylon 6

467440

Price Range
$0.6103 - $0.3313

Stock Levels
19 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 11 13.0 mm 22.0 mm Nylon 6

467439

Price Range
$0.3487 - $0.3313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    22.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M12 12.5 mm 15.0 mm Nylon 6

467447

Price Range
$0.5682 - $0.3085

Stock Levels
168 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm Nylon 6

467430

Price Range
$0.3487 - $0.3313

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 21 13.5 mm 33.0 mm Nylon 6

467432

Price Range
$1.0524 - $0.5713

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    33.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
Cable Gland Cover M16 13.0 mm 19.0 mm Nylon 6

467448

Price Range
$0.5682 - $0.3085

Stock Levels
161 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

467444

Price Range
$1.2885 - $1.1629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 11 13.0 mm 22.0 mm Nylon 6

467429

Price Range
$0.3487 - $0.3313

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    22.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 29 16.0 mm 44.0 mm Nylon 6

467433

Price Range
$0.9621 - $0.8683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    44.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 7 12.5 mm 15.0 mm Nylon 6

467427

Price Range
$0.3247 - $0.3085

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 48 19.5 mm 68.0 mm Nylon 6

467446

Price Range
$2.0403 - $1.8414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 21 13.5 mm 33.0 mm Nylon 6

467442

Price Range
$1.0524 - $0.5713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    33.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 29 16.0 mm 44.0 mm Nylon 6

467443

Price Range
$0.9621 - $0.8683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Overall Diameter
    44.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 42 18.5 mm 62.0 mm Nylon 6

467435

Price Range
$1.8254 - $1.6474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    62.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

467434

Price Range
$1.2885 - $1.1629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
Cable Gland Cover M32 16.0 mm 38.0 mm Nylon 6

467454

Price Range
$0.7517 - $0.6783

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Overall Diameter
    38.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide