Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.
These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Minimum Compatible Cable Diameter | Number of Conductors | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $3.3557 - $3.5323 | 8 In stock |
M16
|
|
3
|
0.083 in
2.1 mm
|
||
| $5.5441 - $5.836 | Request the lead time here |
M25
|
|
3
|
0.276 in
7.0 mm
|
||
| $3.2098 - $3.3787 | Request the lead time here |
M12
|
|
2
|
0.079 in
2.0 mm
|
||
| $5.5441 - $5.836 | Request the lead time here |
M25
|
|
2
|
0.276 in
7.0 mm
|
||
| $5.5441 - $10.2129 | 9 In stock |
M25
|
|
4
|
0.236 in
6.0 mm
|
||
| $3.3557 - $3.5323 | Request the lead time here |
M16
|
|
2
|
0.157 in
4.0 mm
|
||
| $6.5677 - $6.9133 | Request the lead time here |
M32
|
|
3
|
0.315 in
8.0 mm
|
||
| $4.6688 - $8.6004 | 8 In stock |
M20
|
|
2
|
0.236 in
6.0 mm
|
||
| $3.2098 - $3.3787 | 6 In stock |
M12
|
|
4
|
0.079 in
2.0 mm
|
||
| $4.6688 - $8.6004 | Request the lead time here |
M20
|
|
3
|
0.157 in
4.0 mm
|
||
| $15.6728 - $28.8712 | Request the lead time here |
M40
|
|
4
|
|
||
| $6.5677 - $12.0984 | Request the lead time here |
M32
|
|
4
|
0.276 in
7.0 mm