Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
Request the lead time here
3/4" NPT
Black
84 In stock
M32 x 1.5
Black
13 In stock
PG 13.5
Black
385 In stock
M16 x 1.5
Black
20 In stock
PG 9
Grey
12 In stock
PG 7
Black
372 In stock
M12 x 1.5
Black
Request the lead time here
PG 29
Grey
13863 In stock
M25 x 1.5
Grey
Request the lead time here
M40 x 1.5
Grey
18 In stock
PG 16
Black
Request the lead time here
3/8" NPT
Black
20 In stock
PG 11
Grey
Request the lead time here
PG 36
Grey
Request the lead time here
PG 48
Black
267 In stock
M16 x 1.5
Grey
Request the lead time here
PG 42
Black
20 In stock
M63 x 1.5
Black
Request the lead time here
1/2" NPT
Grey
10 In stock
M20 x 1.5
Grey
  • of 3
Sealing Washer 3/4" NPT Brass;Neoprene Black

467699


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Thickness
    3.5 mm
  • Full Material
    Brass;Neoprene
Cable Gland Locknut - Thread Size M32 x 1.5 ; ; Black

467608


Stock Levels
84 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 13.5 ; ; Black

467588


Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M16 x 1.5 ; ; Black

467600


Stock Levels
385 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 9 ; ; Grey

467742


Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Black

467585


Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 x 1.5 ; ; Black

467598


Stock Levels
372 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Grey

467747


Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 x 1.5 ; ; Grey

467755


Stock Levels
13863 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 x 1.5 ; ; Grey

467757


Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 16 ; ; Black

467589


Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/8" NPT ; ; Black

467614


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 11 ; ; Grey

467743


Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Grey

467748


Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 48 ; ; Black

467596


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M16 x 1.5 ; ; Grey

467753


Stock Levels
267 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Black

467595


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M63 x 1.5 ; ; Black

467613


Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1/2" NPT ; ; Grey

467761


Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Grey

550925


Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide